ST Life.augmented

ACS108

Overvoltage protected AC switch
  • active Active

The ACS108 belongs to the AC switch range (built with A. S. D.®technology). This high performance switch can control a load of up to 0.8 A. The ACS108 switch includes an overvoltage crowbar structure to absorb the inductive turn-off energy, and a gate level shifter driver to separate the digital controller from the main switch. It is triggered with a negative gate current flowing out of the gate pin.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Enables equipment to meet IEC 61000-4-5 surge with overvoltage crowbar technology
  • High noise immunity against static dV/dt and IEC 61000-4-4 burst
  • Needs no external protection snubber or varistor
  • Reduces component count by up to 80% and Interfaces directly with the micro-controller
  • Common package tab connection supports connection of several alternating current switches on the same cooling pad
  • VCLgives headroom before clamping then crowbar action

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS1641: Overvoltage protected AC switch (ACS™)
5.0 287 KB

Application Notes

Description Version Size
pdf
AN1172: THE NEW ACS SERIES: SERIES A BREAKTHROUGH IN RUGGEDNESS & DRIVE FOR HOME APPLIANCES
2.3 282 KB
pdf
AN1296: Ring wave tests with ACS108 driving valves and pumps
3.1 88 KB
pdf
AN1353: ST6200C SOFTWARE DESCRIPTION FOR COOLING THERMOSTAT APPLICATION
2.1 131 KB
pdf
AN1379: Z01 and ACS behavior compared under fast voltage transients
5.2 259 KB
pdf
AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS
2.5 99 KB
pdf
AN533: SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting
3.4 217 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
ACS series logic level gate AC switches PSpice model (.lib) and symbols (.olb)
1.0 13 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-IHT007V1 Extension board with ACS switches for STM8S Discovery Kit
STEVAL-IHT005V2 Demonstration board with full 3.3 V ACS/Triac control using the STM32F100

Publications and Collaterals

Flyer

Description Version Size
pdf
New 600V AC switches bring higher capability
2.1 532 KB

Selection Guides

Description Version Size
pdf
Thyristors, Triacs, AC switches and A.S.D™ selection guide
1.0 1,717 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Order From STUnit Price (US$)*
@ 500
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ACS108-6SAActiveTO-92Poly Bag125-.174Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50000
Farnell Element14Order NowEUROPE15711
RS COMPONENTSOrder NowEUROPE204010
MOUSEROrder NowWORLDWIDE2381
Ecopack2PDF
XML
ACS108-6SA-APActiveTO-92Tape And Reel125-.174Distributor reported inventory date: 2016-02-28
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA580002000
Ecopack2PDF
XML
ACS108-6SA-TRActiveTO-92Tape And Reel125Free Samples.174Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA16992000
P&SOrder NowASIA/PACIFIC301
DIGIKEYOrder NowWORLDWIDE64251
Ecopack2PDF
XML
ACS108-6SN-TRActiveSOT-223Tape And Reel125Free Samples.181Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA4301000
ARROWOrder NowEUROPE2640000
Farnell Element14Order NowEUROPE34301
RS COMPONENTSOrder NowEUROPE215010
RUTRONIKOrder NowEUROPE40001000
DIGIKEYOrder NowWORLDWIDE323931
MOUSEROrder NowWORLDWIDE17371
Ecopack2 (**)PDF
XML
ACS108-8SAActiveTO-92Poly Bag125-.181No availability reported, please contact our Sales officeEcopack2-
ACS108-8SA-APActiveTO-92Tape And Reel125-.181No availability reported, please contact our Sales officeEcopack2-
ACS108-8SA-TRActiveTO-92Tape And Reel125-.181Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE9921
Ecopack2-
ACS108-8SN-TRActiveSOT-223Tape And Reel125Free Samples.186Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE100000
DIGIKEYOrder NowWORLDWIDE19561
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.