ST Life.augmented
sense_power

Standard Thyristors (SCR)

Standard SCRs are invaluable when simple gate drive or mains voltage is the given environment of the system. They cover crowbar protection, motor control, mains network switching and a variety of energy pulse delivery systems.

ST's SCR devices allow a peak voltage up to 1200 V, a maximum current up to 50 A, with gate trigger current from 5 to 80 mA.They are available in DPAK, IPAK, TO220AB, TO220 FP, D2PAK, TO220AB Ins., RD91, TOP-3, and TO247packages.