ST Life.augmented

T1610H

16 A Triac, high temperature and logic level
  • active Active

This clip technology Triac has very high thermal cycling performance, and the design structure presents a higher ITSM. The 150 °C maximum junction temperature of this device offers easier thermal management. Its 10 mA gate current offers direct drive from a microcontroller, mainly for resistive load control.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Junction temperature up to 150 °C max.
  • Logic level gate current: 10 mA
  • Repetitive peak off-state voltage: 600 V
  • High ITSM
  • High thermal cycling performance

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9658: 16 A Triac
1.0 268 KB

Application Notes

Description Version Size
pdf
AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS
2.5 99 KB
pdf
AN302: Thyristors and TRIACs: holding current - an important parameter
3.3 138 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
H series high-temperature Triacs PSpice model (.lib) and symbols (.olb)
1.0 13 KB

Publications and Collaterals

Selection Guides

Description Version Size
pdf
Thyristors, Triacs, AC switches and A.S.D™ selection guide
1.0 1,717 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Order From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
T1610H-6TActiveTO-220ABTube150-.776Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
RS COMPONENTSOrder NowEUROPE9151
DIGIKEYOrder NowWORLDWIDE12011
MOUSEROrder NowWORLDWIDE9001
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.