ST Life.augmented

L99DZ80EP

Door actuator driver
  • active Active

The L99DZ80EP is a microcontroller driven multifunctional door actuator driver for automotive applications. Up to five DC motors and five grounded resistive loads can be driven with six half bridges and five high-side drivers. Four external MOS transistors in bridge configuration can be driven. An electrochromic mirror glass can be controlled using the integrated SPI-driven module in conjunction with an external MOS transistor. The mirror glass can also be discharged through a negative supply. The integrated SPI controls all operating modes (forward, reverse, brake and high impedance). Also all diagnostic information is available via SPI read.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • One full bridge for 6 A load (RON= 150 mΩ)
  • Two half bridges for 3 A load (RON= 300 mΩ)
  • Two half bridges for 0.5 A load (RON= 1600 mΩ)
  • One high-side driver for 5 A load (RON= 100 mΩ)
  • One configurable high-side driver for up to 1.5 A (RON= 500 mΩ) or 0.35 A (RON= 1600 mΩ) load
  • One configurable high-side driver for 0.7 A (RON= 800 mΩ) or 0.35 A (RON= 1600 mΩ) load
  • Two high-side drivers for 0.5 A load (RON= 1600 mΩ)
  • Programmable softstart function to drive loads with higher inrush currents as current limitation value
  • Very low VScurrent consumption in standby mode (IS< 6 μA typ; Tj≤ 85 °C)
  • Current monitor output for all high-side drivers
  • Central two-stage charge pump
  • Motor bridge driver with full Rdsondown to 6 V
  • Device contains temperature warning and protection
  • Open-load detection for all outputs
  • Overcurrent protection for all outputs
  • Separated half bridges for door lock motor
  • Programmable PWM control of all outputs
  • STM standard serial peripheral interface (ST-SPI 3.1)
  • Control block for electrochromic element
  • Electrochromic element can be negatively discharged
  • Prepared for additional fail-safe path for H-bridge

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7038: Door actuator driver
5.0 1,366 KB

Technical Notes & Articles

Description Version Size
pdf
TN0897: ST SPI protocol
2.1 447 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
L99DZ8x Family
722 KB

Brochure

Description Version Size
pdf
Advanced door electronics solutions
1.0.0 696 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L99DZ80EPActiveTQFP 64 10x10x1.0Tray-40150Yes-6.639No availability reported, please contact our Sales officeEcopack2PDF
XML
L99DZ80EPTRActiveTQFP 64 10x10x1.0Tape And Reel-40150Yes-6.639Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE851
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.