ST Life.augmented
sense_power

Door Module Drivers

ST’s actuator drivers are designed for state-of-the-art automotive door-module applications. Our devices employ a scalable actuator-driving concept, which includes package and software compatibility with the wide variety of door electronics used by the industry.

The actuator drivers support all regular door-module loads such as window lifting, lock motors, mirror leveling, mirror retraction, defrosters, and several lighting functions from incandescent bulbs to LEDs. For high-end cars, a new electrochromic mirror glass control IP is available.

Key features include:

  • Scalable solutions that address door electronics schemas across the industry
  • Power-management functionality (with Partial Networking IP on selected products
  • Integrated CAN or LIN transceiver
  • Control and diagnostics via SPI bus
  • Small power packages with superior thermal performances

New multi-functional door zone driver ICs

Like upscale vehicles, more and more cars have their doors filled with functionalities. Reducing weight and size of associated electronic modules becomes critical task especially if this is to be achieved at affordable cost. The new, highly integrated, door module drivers L99DZ80EP and its stripped-down counterpart the L99DZ81EP have been specifically optimized to come up to these challenges.

Both are featuring an integrated gate driver section dedicated to drive in Pulse Width Modulation (PWM) 4 external MOSFET arranged in a full-bridge configuration. With this bulky and noisy mechanical relays used to drive the high current DC motors used in window lift can be conveniently replaced achieving greater smoothness and quietness in the movement. The slew rate at the full-bridge output can also be controlled by an on-chip register - accessible through the SPI – and this helps designers to implement effective EMC compliance strategies.

The devices integrate also a number (6 and 3 respectively) of fully protected half-bridge drivers for door-lock, mirror fold and axis control plus 3 or 4 (in the L99DZ81EP) high side drivers for non-reactive loads such as LEDs, Bulbs and heating elements for mirror defrost.

The L99DZ80EP includes also a drive section for dimmable electro-chromic mirror glasses.