ST Life.augmented

VNH5019A-E

Automotive fully integrated H-bridge motor driver
  • active Active

The VHN5019A-E is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side drivers and two low-side switches. The high-side driver switch is designed using STMicroelectronics’ well known and proven proprietary VIPower®M0 technology that allows to efficiently integrate on the same die a true Power MOSFET with an intelligent signal/protection circuit.

The three dice are assembled in MultiPowerSO-30 package on electrically isolated lead-frames. This package, specifically designed for the harsh automotive environment offers improved thermal performance thanks to exposed die pads. The input signals INAand INBcan directly interface to the microcontroller to select the motor direction and the brake condition.

The DIAGA/ENAor DIAGB/ENB, when connected to an external pull-up resistor, enable one leg of the bridge. They also provide a feedback digital diagnostic signal. The CS pin allows to monitor the motor current by delivering a current proportional to its value when CS_DIS pin is driven low or left open. The PWM, up to 20 KHz, lets us to control the speed of the motor in all possible conditions. In all cases, a low-level state on the PWM pin turns-off both the LSAand LSBswitches. When PWM rises to a high-level, LSAor LSBturn-on again depending on the input pin state.

Output current limitation and thermal shutdown protects the concerned high-side in short to ground condition.

The short to battery condition is revealed by the overload detector or by thermal shutdown that latches off the relevant low-side.

Active VCCpin voltage clamp protects the device against low energy spikes in all configurations for the motor.

CP pin provides the necessary gate drive for an external n-channel PowerMOS used for reverse polarity protection.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • Output current: 30 A
  • 3 V CMOS compatible inputs
  • Undervoltage and overvoltage shutdown
  • High-side and low-side thermal shutdown
  • Cross-conduction protection
  • Current limitation
  • Very low standby power consumption
  • PWM operation up to 20 khz
  • Protection against:
  • Loss of ground and loss of VCC
  • Current sense output proportional to motor current
  • Charge pump output for reverse polarity protection
  • Output protected against short to ground and short to VCC

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6269: Automotive fully integrated H-bridge motor driver
9.0 464 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
VNH5019A-E OrCAD model v.4.1
4.1 61 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Integrated H-bridge motor control
1,311 KB

Related Tools and Software

Related Tools and Software

Part Number Description
TwisterSIM Dynamic Electro-Thermal simulator for devices in VIPower technology
EVAL-VNH5019-P2 Dual VNH5019 Motor Driver Shield for Arduino
STEVAL-VNH5019A VNH5019A Evaluation Board
EVAL-VNH5019-P1 VNH5019 Motor Driver Carrier

Publications and Collaterals

Flyer

Description Version Size
pdf
VIPower™ VNH5 series
1,980 KB

Selection Guides

Description Version Size
pdf
Car body selection guide
1,889 KB

Brochure

Description Version Size
pdf
VIPower M0-5: the smart power device
1.0.0 540 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
VNH5019A-EActiveSO-30 Multi PowerTubeYes-4.13Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA435435
ARROWOrder NowEUROPE26620
Farnell Element14Order NowEUROPE871
RS COMPONENTSOrder NowEUROPE1581
FUTUREOrder NowWORLDWIDE2641
MOUSEROrder NowWORLDWIDE9251
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback