Our 13.6 V LDMOS transistors combine ST’s state-of-the-art LDMOS technologies with the advantages of surface mount packages such as the SOT-89, PowerFLAT™ and PowerSO-10RF to offer a cost-effective solution for applications up to 2 GHz such as commercial and public safety mobile radios, marine mobile radios, VHF/UHF alarm systems, wireless data modems and 1.6 GHz satellite mobile communications.
Key features
- Frequency: from HF to 2 GHz
- Supply voltage: 13.6 V
- Output power: up to 80 W
- High gain and linearity: up to more than 18 dB
- Efficiency: >60%
- Wideband performances
- Available in die form