ST’s 28/32 V LDMOS transistors targeting operation up to 1 GHz are ideal for applications such as repeaters, base stations and government wideband communications. They are available in both ceramic packages and the cost-effective Power SO-10RF plastic package.
Key features
- Frequency: from HF to 1 GHz
- Breakdown voltage BVDSS: >65 V
- Supply voltage: up to 32 V
- Output power: from 2 W up to 120 W
- Gain: >14 dB
- Efficiency: >50%
- Available in die form