ST Life.augmented

SPC56EL70L5

32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
  • active Active

The SPC56XL70 series microcontrollers are system-on-chip devices that are built on Power Architecture technology and contain enhancements that improve the architecture’s fit in embedded applications, include additional instruction support for digital signal processing (DSP) and integrate technologies such as an enhanced time processor unit, enhanced queued analog-to-digital converter, Controller Area Network, and an enhanced modular input-output system.

The SPC56XL70 family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address electrical hydraulic power steering (EHPS), electric power steering (EPS) and airbag applications. The advanced and cost-efficient host processor core of the SPC56XL70 automotive controller family complies with the Power Architecture embedded category. It operates at speeds as high as 120 MHz and offers high-performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users’ implementations.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • High-performance e200z4d dual core
  • 32-bit Power Architecture®technology CPU
  • Core frequency as high as 120 MHz
  • Dual issue five-stage pipeline core
  • Variable Length Encoding (VLE)
  • Memory Management Unit (MMU)
  • 4 KB instruction cache with error detection code
  • Signal Processing Engine (SPE)
  • Memory available
  • 2 MB flash memory with ECC
  • 192 KB on-chip SRAM with ECC
  • Built-in RWW capabilities for EEPROM emulation
  • SIL3/ASILD innovative safety concept: Lock step mode and Fail-safe protection
  • Sphere of Replication (SoR) for key components (such as CPU core, eDMA, crossbar switch)
  • Fault Collection and Control Unit (FCCU)
  • Redundancy Control and Checker Unit (RCCU) on outputs of the SoR connected to FCCU
  • Boot-time Built-In Self-Test for Memory (MBIST) and Logic (LBIST) triggered by hardware
  • Boot-time Built-In Self-Test for ADC and flash memory triggered by software
  • Replicated safety enhanced watchdog
  • Replicated junction temperature sensor
  • Non Maskable Interrupt (NMI)
  • 16-region Memory Protection Unit (MPU)
  • Clock Monitoring Units (CMU)
  • Power Management Unit (PMU)
  • Cyclic Redundancy Check (CRC) unit
  • Decoupled Parallel mode for high performance use of replicated cores
  • Nexus Class 3+ interface
  • Interrupts
  • Replicated 16-priority controller
  • Replicated 16-channel eDMA controller
  • GPIOs individually programmable as input, output or special function
  • Three 6-channel general-purpose eTimer units
  • 2 FlexPWM units: Four 16-bit channels per module
  • Communications interfaces
  • 2 LINFlexD channels
  • 3 DSPI channels with automatic chip select generation
  • 3 FlexCAN interfaces (2.0B Active) with 32 message objects
  • FlexRay module (V2.1 Rev. A) with 2 channels, 64 message buffers and data rates up to 10 Mbit/s
  • Two 12-bit Analog-to-digital Converters (ADC)
  • 16 input channels
  • Programmable Cross Triggering Unit (CTU) to synchronize ADCs conversion with timer and PWM
  • Sine wave generator (D/A with low pass filter)
  • On-chip CAN/UART/FlexRay Bootstrap loader
  • Single 3.0 V to 3.6 V voltage supply
  • Ambient temperature range –40 °C to 125 °C
  • Junction temperature range –40 °C to 150 °C

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9374: 32-bit Power Architecture® microcontroller for automotive SIL3/ASILD chassis and safety applications
5.0 2,365 KB

Application Notes

Description Version Size
pdf
AN3423: Shrinking the AUTOSAR OS: code size and performance optimizations
2.0 88 KB
pdf
AN4035: Flash programming through Nexus/JTAG
2.1 577 KB
pdf
AN4218: Hardware design guideline power supply and voltage measurement
3.0 1,434 KB
pdf
AN4245: Analyzing flash accesses with Lauterbach Trace32
5.0 557 KB
pdf
AN4367: SPC56EL60xx/SPC56xL70xx device exception handling
1.1 373 KB
pdf
AN4371: SPC56ELxx ADC Built-in self-tests ADC working in CPU mode
1.1 363 KB
pdf
AN4417: SPC564Axx/SPC56ELxx devices Exception handling and single/double bit error
2.1 266 KB
pdf
AN4429: RPC56xx and SPC56xx C90FL Flash recovery in case of brownout during Flash erase operation
2.0 166 KB
pdf
AN4498: Lauterbach multicore debugging guide
1.0 936 KB
pdf
AN4664: SPC56ELxx Automotive MCU multicore architectures and getting started
1.0 505 KB

Technical Notes & Articles

Description Version Size
pdf
TN0983: Safety application guide for SPC56xL70xx family reference manual addendum
2.0 66 KB

User Manual

Description Version Size
pdf
UM0438: Variable-Length Encoding (VLE) extension -programming interface manual
1.2 421 KB
pdf
UM1635: Standard software driver for C90FL2 Flash
2.2 1,183 KB

Reference Manual

Description Version Size
pdf
RM0004: Programmer's reference manual for Book E processors
1.2 8,180 KB
pdf
RM0020: SPC56xx DSP function library 2
2.2 754 KB
pdf
RM0334: SPC574Kxx - 32-bit Power Architecture® based MCU for automotive applications
5.0 68,554 KB
pdf
RM0342: SPC56XL70xx 32-bit MCU family built on the embedded Power Architecture®
3.0 20,901 KB

Programming Manual

Description Version Size
pdf
PM0045: Signal processing engine (SPE) APU programming interface manual
3.1 2,042 KB

Errata Sheet

Description Version Size
pdf
ES0207: SPC56EL70xx,SPC564L70xx devices errata JTAG_ID = 0X0AEA_9041
5.0 273 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
SPC5 32-bit microcontroller Series featuring Power Architecture
2,743 KB
pdf
SPC5 Family Overview October 2015
2,551 KB
pdf
SPC56 embedded software solutions
4.0 689 KB

Related Tools and Software

Related Tools and Software

Part Number Description
SPC56XXMB Evaluation motherboard for SPC56 series microcontrollers
STSW-SPC56AS002 SPC56 L Line MCAL for Autosar 4.0 (Flash Memory size above 1 Mbyte)
SPC56L-Discovery Discovery Plus Kit for SPC56 L line - with SPC56EL70L5 MCU
SPC56xL-FLASH Flash drivers for SPC56 L line
STSW-SPC56002FW LIN Drivers Libraries for SPC56 Microcontrollers
WinIDEASPC56 winIDEA IDE
Powerdebug2 PowerDebug II
WIND-WORKBENCH Wind River Workbench
SPC5-CRYP-LIB Software Cryptography Library for SPC5 MCUs
MULTISPC56 MULTI IDE
TraceSPC56View Lauterbach Trace 32
PLSUDE Debug and emulator platform with Multi-core debugging for SPC5 Power Architecture MCU's by PLS development tools
PLSUAD2PRO Universal Access Device 2Pro
SPC5-UDESTK USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)
HITECIDESPC56 Power Architecture Development Platform
P_ECYCLONE Cyclone MAX
PLSUAD3PLUS Universal Access Device 3+
ETAS-ETK ETK calibration interface
SPC5-STUDIO Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
BYTE/eTPU eTPU_C Code Development System
RLINKFORSPC56 RLink for PowerPC
ASH/ETPU ETPU/ETPU2 Development Kit
SPC5-CONNECT Programmable interface for PC communication to automotive target systems.
DSPA-HWSUITE DCI-GSI interfaces
ETAS/INCA INCA software products
WIND/COMPILER Wind River Diab Compiler
SPC5-HTCOMP-NLTL HighTec GNU "C" compiler support
ASH/ETEC ETEC C Compiler Toolkit
DSPA/SWSUITE Control Desk NG products
IC3000ANALYZER ic3000 ActiveEmulator
P_EPKG PKG SPC5 Development Package
IC5000ANALYZER ic5000 On-chip Analyzer
Powertrace PowerTrace
SPC5-UDEDEBG PLS JTAG debugger software full license or license renewal

Publications and Collaterals

Brochure

Description Version Size
pdf
Driving innovation
1.0 349 KB

Sample & Buy

Top
Part Number Marketing StatusPacking TypeCPU Clock Frequency (max) FLASH Size (Data) Features setOperating Temperature (min) Operating Temperature (max) Order From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPC56EL70L5CBFSRActiveTape And Reel120-40125-13.7No availability reported, please contact our Sales officeEcopack2PDF
XML
SPC56EL70L5CBFSYActiveTray120-40125-13.7No availability reported, please contact our Sales officeEcopack2PDF
XML
SPC56EL70L5CBOSRActiveTape And Reel120-40125-No availability reported, please contact our Sales officeEcopack2PDF
XML
SPC56EL70L5CBOSYActiveTray120-40125-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.