ST Life.augmented
sense_power

SPC56 B Line MCUs

SPC560B 32-bit MCUs are based on Power Architecture and dedicated to the specific needs of body and convenience applications.

They offer excellent interfacing and a solution for real-time car lights, generic load diagnostics and low-power standby mode with fast wake-up capability.

ST’s 0B (Bolero) line devices feature:

•Single e200z0 core
•256-Kbyte to 1.5-Mbyte Flash memory with ECC
•24-Kbyte to 96-Kbyte RAM memory with ECC

 

ST’s 4B (Bolero) line devices feature:

•Single e200z4 core
•1.5-Mbyte to 3-Mbyte Flash memory with ECC
•128-Kbyte to 192-Kbyte RAM memory with ECC