ST Life.augmented

STPS8170DEE

Power Schottky rectifier
  • active Active

This Schottky rectifier is designed for switch mode power supply and high frequency DC to DC converters.

Packaged in PowerFLATâ„¢, this device is intended for use in low voltage, high frequency, inverters, free-wheeling, by-pass diode and polarity protection applications.Its low profile was especially designed to be used in applications with space-saving constraints.

pdf Download Datasheet

Key Features

  • Very low conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Low thermal resistance
  • Avalanche capacity specified
  • High junction temperature
  • ECOPACK®2 compliant component

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9072: Power Schottky rectifier
1.0 86 KB

Application Notes

Description Version Size
pdf
AN1453: NEW FAMILY OF 150V POWER SCHOTTKY
1.1 126 KB
pdf
AN1542: THE THERMAL RUNAWAY LAW IN SCHOTTKY USED IN OR-ING APPLICATION
1.1 57 KB
pdf
AN1768: ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES
2.1 47 KB
pdf
AN2025: CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION
1.1 148 KB
pdf
AN3361: Schottky diode avalanche performance in automotive applications
1.0 137 KB
pdf
AN3432: How to choose a bypass diode for silicon panel junction box
1.0 290 KB
pdf
AN4021: Calculation of reverse losses in a power diode
1.0 120 KB
pdf
AN604: Calculation of conduction losses in a power rectifier
3.0 139 KB
pdf
AN836: LOW FORWARD VOLTAGE SCHOTTKY DIODE
2.1 52 KB
pdf
AN869: Tj max limit of Schottky diodes
2.1 61 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
Power Schottky diode PSpice models (.lib & .olb)
1.0 217 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0.0 1,318 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STPS8170DEE-TRActivePowerFLAT™Tape And Reel175_Free samples.4112Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA30000
FUTUREOrder nowAMERICA30003000
DIGIKEYOrder nowWORLDWIDE37121
MOUSEROrder nowWORLDWIDE28451
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback