ST Life.augmented

STPSC6H12

1200 V power Schottky silicon carbide diode
  • active Active

ST's 1200 V high-performance rectifier is specifically designed to be used in photo-voltaic inverters or in applications where negligible switching losses are required.

The STPSC6H12 helps to increase the application efficiency yield by up to 2% thanks to its ability to work at high frequency whatever the temperature.

The central lead of the DPAK package is removed to meet the IEC60664 and UL 840 standards requirements for a higher voltage.

These characteristics make it the best-in-class 1200 V diode.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • High frequency free-wheel / boost diode
  • Robust high-voltage periphery
  • Ultrafast high voltage switching independent of temperature

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9659: 1200 V power Schottky silicon carbide diode
4.0 235 KB

Application Notes

Description Version Size
pdf
AN4242: New generation of 650 V SiC diodes
1.2 2,463 KB

Technical Notes & Articles

Description Version Size
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
Silicon-carbide Schottky diode PSpice models (.lib & .olb)
1.0 176 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Silicon-carbide diode product presentation
1,023 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
650 V SiC diodes in TO-220 insulated packages
1,181 KB
pdf
Silicon-carbide diodes
1,457 KB

Selection Guides

Description Version Size
pdf
Diodes and rectifiers selection guide
1.0 1,272 KB

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0 1,318 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeJunction Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 10
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STPSC6H12B-TR1ActiveDPAK HV 2LTape And Reel175_-2.799Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
RUTRONIKOrder NowEUROPE192500
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback