ST Life.augmented

LPS25H

MEMS pressure sensor: 260-1260 hPa absolute digital output barometer
  • active Active

The LPS25H is an ultra compact absolute piezoresistive pressure sensor. It includes a monolithic sensing element and an IC interface able to take the information from the sensing element and to provide a digital signal to the external world.

The sensing element consists of a suspended membrane realized inside a single mono-silicon substrate. It is capable to detect pressure and is manufactured using a dedicated process developed by ST.

The membrane is very small compared to the traditionally built silicon micromachined membranes. Membrane breakage is prevented by an intrinsic mechanical stopper.

The IC interface is manufactured using a standard CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LPS25H is available in cavity and fully molded holed LGA package (HLGA). It is guaranteed to operate over a temperature range extending from -30 °C to +105 °C. The package is holed to allow external pressure to reach the sensing element.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 260 to 1260 mbar absolute pressure range
  • High-resolution mode: 1 Pa RMS
  • Low power consumption:
  • Low resolution mode: 4 μA
  • High resolution mode: 25 μA
  • High overpressure capability: 20x full scale
  • Embedded temperature compensation
  • Embedded 24-bit ADC
  • Selectable ODR from 1 Hz to 25 Hz
  • SPI and I²C interfaces
  • Embedded FIFO
  • Supply voltage: 1.7 to 3.6 V
  • High shock survivability: 10,000 g
  • Small and thin package
  • ECOPACK® lead-free compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9284: MEMS pressure sensor: 260-1260 hPa absolute digital output barometer
3.0 1,073 KB

Application Notes

Description Version Size
pdf
AN4450: Hardware and software guidelines for use of LPS25H pressure sensor
2.0 591 KB
pdf
AN4503: Environmental sensors: Hardware abstraction layer for Android
3.0 242 KB

Technical Notes & Articles

Description Version Size
pdf
TN1198: Surface mount guidelines for MEMS sensors in HLGA packages
1.0 128 KB
pdf
TN1227: How to interpret pressure and temperature readings in the LPS25H pressure sensor
1.0 182 KB

Design Notes & Tips

Description Version Size
pdf
DN0035: G-Module Motherboard
1.0 521 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
LPS25HB vs LPS25H: How to upgrade to LPS25HB
1.0 195 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI142V1 LPS25H adapter board for standard DIL24 socket
X-NUCLEO-IKS01A1 Motion MEMS and environmental sensor expansion board for STM32 Nucleo
BLUEMICROSYSTEM1 Bluetooth low energy and sensors software expansion for STM32Cube
STEVAL-IDI001V1 Sensitron
STEVAL-IDI003V2 Multi-sensor RF platform sensors board
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards

Publications and Collaterals

Brochure

Description Version Size
pdf
MEMS and Sensors, Smart solutions for IoT and enhanced user experience
6.0 1,594 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LPS25HNRNDHCLGA-10L 2.5 X 2.5Tray_-No availability reported, please contact our Sales officeEcopack2PDF
XML
LPS25HTRActiveHCLGA-10L 2.5 X 2.5Tape And Reel_Free SamplesDistributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA136654000
AVNETOrder NowAMERICA34340
ARROWOrder NowEUROPE50
RS COMPONENTSOrder NowEUROPE24992
DIGIKEYOrder NowWORLDWIDE71081
FUTUREOrder NowWORLDWIDE99841
MOUSEROrder NowWORLDWIDE45681
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback