LSM330DLC
iNEMO inertial module: 3D accelerometer and 3D gyroscope-
Active
The LSM330DLC is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope.
ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers.
The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using a CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics.
The LSM330DLC has dynamically user-selectable full scale acceleration range of ±2 g/±4 g/±8 g/±16 g and angular rate of ±250/±500/±2000 deg/sec.
The accelerometer and gyroscope sensors can be either activated or separately put in Low power/Power-down mode for applications optimized for power saving.
The LSM330DLC is available in a plastic land grid array (LGA) package.
Key Features
- Analog supply voltage: 2.4 V to 3.6 V
- Digital supply voltage IOs: 1.8 V
- Low power mode
- Power-down mode
- 3 independent acceleration channels and 3 angular rate channels
- ±2 g/±4 g/±8 g/±16 g dynamically selectable full scale
- ±250/±500/±2000 dps dynamically selectable full scale
- SPI/I2C serial interface (16-bit data output)
- Programmable interrupt generator for free-fall and motion detection
- ECOPACK® RoHS and “Green” compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS8631: iNEMO inertial module: 3D accelerometer and 3D gyroscope
|
2.0 | 1,464 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM1049: Unico GUI: software guide
|
2.0 | 1,837 KB |
Design Notes & Tips
| Description | Version | Size |
|---|---|---|
|
DT0005: Providing flexibility in sampling the accelerometer and gyroscope by using the DEN_G pin of the iNEMO inertial module
|
1.0 | 165 KB |
|
DT0008: Simple screen rotation using the accelerometer built-in 4D detection interrupt
|
1.0 | 204 KB |
Related Tools and Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STEVAL-MKI122V1 | LSM330DLC adapter board for standard DIL24 socket |
| STSW-MEMS030 | LSM330DLC Linux OS device driver |
| iNEMOENgine_PW8 | PW8 engine PRO - supports Win8 sensors |
| iNEMOEngine_LI3 | LI3 engine LITE - source code |
| iNEMOEngine_PAAP | PAAP engine PRO - Android Platform |
| iNEMOEngine_PI3P | PI3P engine PRO - platform independent |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
MEMS motion sensors
|
1,905 KB | |
|
Peripheral semiconductors for set-top box applications
|
634 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Automotive Grade | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LSM330DLC | Active | LGA 28 4x5x1.1 | Tray | _ | - |
| Ecopack2 | PDF XML | ||||||||||||||||||||||||||
| LSM330DLCTR | Active | TFLGA 4X5X1.1 28L | Tape And Reel | _ | - |
| Ecopack2 | PDF XML | ||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||||