ST Life.augmented

LSM303D

Ultra compact high performance e-compass: 3D accelerometer and 3D magnetometer module
  • active Active

The LSM303D is a system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.

The LSM303D has linear acceleration full scales of ±2g / ±4g / ±6g / ±8g / ±16g and a magnetic field full scale of ±2 / ±4 / ±8 / ±12 gauss.

The LSM303D includes an I2C serial bus interface that supports standard and fast mode (100 kHz and 400 kHz) and SPI serial standard interface.

The system can be configured to generate an interrupt signal for free-fall, motion detection and magnetic field detection. Thresholds and timing of interrupt generators are programmable by the end user.

Magnetic and accelerometer blocks can be enabled or put into power-down mode separately.

The LSM303D is available in a plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 3 magnetic field channels and 3 acceleration channels
  • ±2/±4/±8/±12 gauss magnetic full scale
  • ±2/±4/±6/±8/±16 g linear acceleration full scale
  • 16-bit data output
  • SPI / I2C serial interfaces
  • Analog supply voltage 2.16 V to 3.6 V
  • Power-down mode / low-power mode
  • Programmable interrupt generators for free-fall, motion detection and magnetic field detection
  • Embedded temperature sensor
  • Embedded FIFO
  • ECOPACK®, RoHS and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9097: Ultra-compact high-performance eCompass module: 3D accelerometer and 3D magnetometer
2.0 1,308 KB

Technical Notes & Articles

Description Version Size
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Design Notes & Tips

Description Version Size
pdf
DN0035: G-Module Motherboard
1.0 521 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI133V1 LSM303D adapter board for a standard DIL 24 socket
STSW-MEMS025 LSM303D Linux OS device driver
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PAAP PAAP engine PRO - Android Platform

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LSM303DTRActiveVFLGA 3X3X1.04 16L PITCH 0.5Tape And Reel_Free Samples1.43Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA38924000
AVNETOrder NowAMERICA57850
Farnell Element14Order NowEUROPE4871
RS COMPONENTSOrder NowEUROPE31855
RUTRONIKOrder NowEUROPE57404000
DIGIKEYOrder NowWORLDWIDE146841
FUTUREOrder NowWORLDWIDE12331
MOUSEROrder NowWORLDWIDE7621
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback