ST Life.augmented
sense_power

MEMS microphones

MEMS microphones target all audio applications where small size, high sound quality, reliability and affordability are key requirements. Based on Omron’s sensor technology, our microphones meet price points set by the traditional electret condenser microphones (ECM), while featuring superior reliability and robustness.

ST's MEMS mics are designed in industry-unique, innovative plastic packaging that offers slimmer form factors, and outperforms traditional metallic lid devices in durability. Both analog- and digital-input top and bottom port solutions are available.

Their best-in-class SNR makes ST’s MEMS microphones suitable for applications beyond typical consumer applications, such as phonometers and sound-level meters that require a high dynamic range. 

ST’s MEMS microphones perfectly pair with our latest generation Sound Terminal® audio processing devices that feature a dedicated built-in interface for direct connection of a MEMS microphone, saving part count and cost.

MEMS Microphones

Ultra-compact low power top-port digital MEMS microphones

MP34DT01-M and MP34DT02 are an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to produce audio sensors.

Both products have an acoustic overload point of 120 dBSPL with a 61 dB SRN (60 dB for the MP34DT02) and –26 dBFS sensitivity. Available in a top-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

Feedback Form
Customer Feedback