ST Life.augmented
sense_power

Temperature Sensors

STMicroelectronics’ temperature sensors include both analog and digital temperature sensor ICs. Both types are suitable for use in a wide range of applications, such as industrial, consumer, medical and computer market segments.

The analog temperature sensors feature low power consumption and good linearity, and can operate over a temperature range as wide as -55 to +130 °C. The digital temperature sensors feature low power consumption, up to 12-bit resolution and can operate over a temperature range as wide as -55 to +125 °C.