ST Life.augmented

LIS3DH

MEMS digital output motion sensor ultra low-power high performance 3-axes "nano" accelerometer
  • active Active

The LIS3DH is an ultra low-power high performance three axes linear accelerometer belonging to the “nano” family, with digital I2C/SPI serial interface standard output. The device features ultra low-power operational modes that allow advanced power saving and smart embedded functions.

The LIS3DH has dynamically user selectable full scales of ±2g/±4g/±8g/±16g and it is capable of measuring accelerations with output data rates from 1 Hz to 5 kHz. The self-test capability allows the user to check the functioning of the sensor in the final application. The device may be configured to generate interrupt signals by two independent inertial wake-up/free-fall events as well as by the position of the device itself. Thresholds and timing of interrupt generators are programmable by the end user on the fly. The LIS3DH has an integrated 32-level first in, first out (FIFO) buffer allowing the user to store data for host processor intervention reduction. The LIS3DH is available in small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Wide supply voltage, 1.71 V to 3.6 V
  • Independent IOs supply (1.8 V) and supply voltage compatible
  • Ultra low-power mode consumptiondown to 2 μ A
  • ±2g/±4g/±8g/±16g dynamically selectable full-scale
  • I2C/SPI digital output interface
  • 16 bit data output
  • 2 independent programmable interrupt generators for free-fall and motion detection
  • 6D/4D orientation detection
  • Free-fall detection
  • Motion detection
  • Embedded temperature sensor
  • Embedded self-test
  • Embedded 96 levels of 16 bit data output FIFO
  • 10000 g high shock survivability
  • ECOPACK® RoHS and “Green” compliant

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6839: MEMS digital output motion sensor ultra low-power high performance 3-axes “nano” accelerometer
1.1 683 KB

Application Notes

Description Version Size
pdf
AN2328: HID device coding example
1.1 54 KB
pdf
AN3182: Tilt measurement using a low-g 3-axis accelerometer
1.3 255 KB
pdf
AN3308: LIS3DH: MEMS digital output motion sensor ultra low-power high performance 3-axis “nano” accelerometer
1.2 1,460 KB
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB
pdf
AN4508: Parameters and calibration of a low-g 3-axis accelerometer
1.0 304 KB
pdf
AN4509: Tilt measurement using a low-g 3-axis accelerometer
1.0 250 KB

Technical Notes & Articles

Description Version Size
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

User Manual

Description Version Size
pdf
UM1479: STEVAL-IPR002V1: M24LR64-R based data logger and event logger
1.0 3,484 KB

Design Notes & Tips

Description Version Size
pdf
DT0008: Simple screen rotation using the accelerometer built-in 4D detection interrupt
1.0 204 KB
pdf
DT0011: Benefits in using FIFO buffer embedded in ST MEMS sensors
1.0 618 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-IDI003V2 Multi-sensor RF platform - sensors board
STSW-MEMS023 LIS3DH Linux OS device driver
STSW-MEMS006 Platform-independent device driver for LIS3DH
iNEMOEngine_PI3P PI3P engine PRO - platform independent
STEVAL-MKI105V1 LIS3DH adapter board for standard DIL 24 socket
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors

Publications and Collaterals

Flyer

Description Version Size
pdf
3-axis digital accelerometers for smarter, easier-to-use and energy-efficient portable devices
2.0 892 KB

Brochure

Description Version Size
pdf
Peripheral semiconductors for set-top box applications
634 KB

White Paper

Description Version Size
pdf
Mechanical characterization and simulation of fracture processes in polysilicon MEMS
1.0 9,933 KB
pdf
Physical Sensors Drive MEMS Consumerization Waves
1.0 886 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LIS3DHTRActiveLLGA 16 3x3x1.0Tape And Reel_Free Samples.546Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA3490074000
AVNETOrder NowAMERICA280000
ANGLIA LiveOrder NowEUROPE20551
ARROWOrder NowEUROPE120000
RS COMPONENTSOrder NowEUROPE2195
RUTRONIKOrder NowEUROPE35501
DIGIKEYOrder NowWORLDWIDE300411
FUTUREOrder NowWORLDWIDE481411
MOUSEROrder NowWORLDWIDE223481
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.