ST Life.augmented

LIS2DH

MEMS digital output motion sensor: ultra low-power high performance 3-axes femto accelerometer
  • active Active

The LIS2DH is an ultra low-power high performance three-axis linear accelerometer belonging to the “femto” family, with digital I2C/SPI serial interface standard output.

The LIS2DH has dynamically user selectable full scales of ±2g/±4g/±8g/±16g and it is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.

The self-test capability allows the user to check the functioning of the sensor in the final application.

The device may be configured to generate interrupt signals by two independent inertial wake-up/free-fall events as well as by the position of the device itself.

The LIS2DH is available in small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Wide supply voltage, 1.71 V to 3.6 V
  • Independent IOs supply (1.8 V) and supply voltage compatible
  • Ultra low-power mode consumptiondown to 2 μA
  • ±2g/±4g/±8g/±16g dynamically selectable full-scale
  • I2C/SPI digital output interface
  • 2 independent programmable interrupt generators for free-fall and motion detection
  • 6D/4D orientation detection
  • “Sleep to wake” and “return to sleep” function
  • Freefall detection
  • Motion detection
  • Embedded temperature sensor
  • Embedded FIFO
  • ECOPACK® RoHS and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS8766: MEMS digital output motion sensor: ultra low-power high performance 3-axis “femto” accelerometer
1.0 971 KB

Application Notes

Description Version Size
pdf
AN2328: HID device coding example
1.1 54 KB
pdf
AN3182: Tilt measurement using a low-g 3-axis accelerometer
1.3 255 KB
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB
pdf
AN4508: Parameters and calibration of a low-g 3-axis accelerometer
1.0 304 KB
pdf
AN4509: Tilt measurement using a low-g 3-axis accelerometer
1.0 250 KB

Technical Notes & Articles

Description Version Size
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI135V1 LIS2DH adapter board for standard DIL24 socket
STSW-MEMS021 LIS2DH Linux OS device driver
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors

Publications and Collaterals

Flyer

Description Version Size
pdf
3-axis digital accelerometers for smarter, easier-to-use and energy-efficient portable devices
2.0 892 KB

Brochure

Description Version Size
pdf
MEMS and Sensors, Smart solutions for IoT and enhanced user experience
6.0 1,594 KB
pdf
Peripheral semiconductors for set-top box applications
634 KB

White Paper

Description Version Size
pdf
Mechanical characterization and simulation of fracture processes in polysilicon MEMS
1.0 9,933 KB
pdf
Physical Sensors Drive MEMS Consumerization Waves
1.0 886 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LIS2DHTRActiveLGA 14 2x2x1.0Tape And Reel_Free Samples.667Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA871868000
AVNETOrder NowAMERICA71359000
ARROWOrder NowEUROPE545000
Farnell Element14Order NowEUROPE73891
RS COMPONENTSOrder NowEUROPE32601
RUTRONIKOrder NowEUROPE361181
DIGIKEYOrder NowWORLDWIDE198111
MOUSEROrder NowWORLDWIDE197981
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.