ST Life.augmented

X-NUCLEO-IDB04A1

Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo
  • active Active

The X-NUCLEO-IDB04A1 is a Bluetooth low energy evaluation board to allow expansion of the STM32 Nucleo boards. It is compatible with the Arduino UNO R3 connector layout, and is designed around BlueNRG, a Bluetooth low energy, low power network coprocessor compliant with BTLE 4.0 and the BALF-NRG-01D3, an ultra miniature balun optimized for ST BlueNRG RF IC, which integrates matching network and harmonics filter. The X-NUCLEO-IDB04A1 interfaces with the STM32 MCU via SPI pin, and the user can change the default SPI clock, the SPI chip select and SPI IRQ by changing one resistor on the evaluation board. The excellent performance of BlueNRG and the best matching between BlueNRG and BALF-NRG-01D3, X-NUCLEO-IDB04A1 passed the RF TEST for Japan Radio Law certification with higher margin above the specification values as well as it is FCC certified (FCC ID: S9NIDB04A1).

pdf Download
Data Brief

Key Features

  • BlueNRG low power, low energy Bluetooth network coprocessor
  • BALF-NRG-01D3 balun & harmonic filter
  • Free comprehensive development firmware library and example for BlueNRG, compatible with STM32Cube firmware
  • Bluetooth low energy 4.0 master and slave compliant
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino UNO R3 connector
  • Very low power consumption: 7.3 mA RX and 8.2 mA TX at +0 dBm
  • Maximum transmission power: +8 dBm
  • Excellent receiver sensitivity (-88 dBm)
  • X-NUCLEO-IDB04A1 is FCC certified (FCC ID: S9NIDB04A1)
  • X-NUCLEO-IDB04A1 is officially certificated as a BTLE 5mW module for Japan Radio Law “TYPE” Certification by Japan government
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2316: Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo
3.0 247 KB

Application Notes

Description Version Size
pdf
AN4642: Overview of the BLE Profiles application for X-CUBE-BLE1, expansion for STM32Cube
1.1 1,481 KB

User Manual

Description Version Size
pdf
UM1765: Getting started with Bluetooth® low energy expansion board based on BlueNRG for STM32 Nucleo
6.0 556 KB

Design Notes & Tips

Description Version Size
pdf
DT0051: Quick guide on BLE RF technology: products, evaluation kits and software packages
1.1 174 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
X-NUCLEO-IDB04A1 Quick start guide
1.4 1,517 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
X-NUCLEO-IDB04A1 gerber files
2.0 1,452 KB

Bill of Materials

Description Version Size
pdf
X-NUCLEO-IDB04A1 BOM
3.1 147 KB

Schematic Pack

Description Version Size
pdf
X-NUCLEO-IDB04A1 schematics
2.0 55 KB

Related Tools and Software

Related Tools and Software

Part Number Description
OSXBLUEVOICE Voice-over-Bluetooth Low Energy vendor-specific profile library for STM32 and BlueNRG
NUCLEO-F401RE STM32 Nucleo-64 development board with STM32F401RET6 MCU, supports Arduino and ST morpho connectivity
NUCLEO-L053R8 STM32 Nucleo-64 development board with STM32L053R8T6 MCU, supports Arduino and ST morpho connectivity
NUCLEO-F411RE STM32 Nucleo-64 development board with STM32F411RET6 MCU, supports Arduino and ST morpho connectivity
X-CUBE-BLE1 Bluetooth Low Energy software expansion for STM32Cube
BLUEVOICELINK1 Bluetooth Low Energy and microphones software expansion for STM32Cube
BLUEMICROSYSTEM1 Bluetooth low energy and sensors software expansion for STM32Cube
OSXSmartConnPS Bluetooth low energy profiles for the X-CUBE-BLE1 expansion for STM32Cube

Publications and Collaterals

Brochure

Description Version Size
pdf
Wireless connectivity for IoT applications
2.0 2,363 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
X-NUCLEO-IDB04A1ActiveBuy Direct12.86Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA17048
AVNETOrder NowAMERICA500
ANGLIA LiveOrder NowEUROPE41
ARROWOrder NowEUROPE890
Farnell Element14Order NowEUROPE1451
RS COMPONENTSOrder NowEUROPE4641
RUTRONIKOrder NowEUROPE371
DIGIKEYOrder NowWORLDWIDE2581
MOUSEROrder NowWORLDWIDE1661
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback