ST Life.augmented

STEVAL-IFN003V1

DC PMSM FOC motor drive
  • NRND NRND

The STEVAL-IFN003V1 is an evaluation board based on STMicroelectronic's ARMTM Cortex-M3 core-based STM32F103CBT6 microcontroller and the DMOS fully integrated three-phase motor driver L6230PD implementing a field-oriented control of the PMSM motor.

It is designed as an evaluation environment for motor control applications in the range of 8 V to 52 V of DC bus voltage and up to 80 W, exploiting the computational power of the STM32F103CBT6. This microcontroller features internal 20 kB SRAM and 128 kB Flash, SWD debugging. The L6230PD DMOS driver features 2.8 A output peak current, non-dissipative overcurrent detection/protection, cross-conduction protection, uncommitted comparator, thermal shutdown and undervoltage lockout.

The STEVAL-IFN003V1 is provided with a USB interface specific to real-time data exchange.

With dedicated hardware evaluation features, the STEVAL-IFN003V1 board is designed to help developers to evaluate the device and to develop their own applications. The STEVAL-IFN003V1 can be used together with the STM32F103CBT6 PMSM FOC SDK and constitutes a complete motor control evaluation and development platform.

pdf Download
Data Brief

Key Features

  • Input range: 8 V up to 52 V (up to 45 W)
  • STMicroelectronic's ARMTM Cortex-M3 core-based STM32F103CBT6 microcontroller
  • DMOS fully integrated three-phase motor driver L6230PD in PowerSO package
  • Four-layer board
  • Sensorless and hall sensors/encoder
  • Current sensing mode: single-shunt resistor
  • Compatible with new version of the STM32F103CBT6 FOC firmware library: PMSM FOC SDK
  • Debug connector USB interface for real-time data exchange
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1466: DC PMSM FOC motor drive
3.0 155 KB

Application Notes

Description Version Size
pdf
AN4243: The L6230 DMOS driver for three-phase brushless DC motor
1.3 933 KB

User Manual

Description Version Size
pdf
UM1478: STEVAL-IFN003V1: DC PMSM FOC motor drive based on the L6230 and STM32
1.0 1,176 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IFN003V1 gerber files
1.0 287 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IFN003V1 BOM
1.0 9 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IFN003V1 schematics
1.0 56 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
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
STEVAL-IFN003V1NRNDL6230; STM32F103Buy Direct116.37Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
Farnell Element14Order NowEUROPE51
DIGIKEYOrder NowWORLDWIDE101
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback