ST Life.augmented

EVAL6206Q

Dual full bridge with programmable overcurrent
  • active Active

The EVAL6206Q demonstration board allows the user to test the L6206Q functions. The dual full bridges integrated into the L6206Q device can be used to drive a single 2-phase stepper motor or up to four DC motors (unidirectional). The bridges can also operate in parallel mode. The board can be driven using the STEVAL-PCC009V2 demonstration board and the PractiSPIN 2 evaluation software.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Voltage range from 8 to 52 V
  • Phase current up to 2.5 Ar.m.s.
  • Adjustable overcurrent threshold
  • Logic inputs 5 V / 3.3 V compliant
  • Small application footprint with high thermal performance
  • Suitable for use in combination with PractiSPIN™ 2 software

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1612: Dual full bridge with programmable overcurrent
2.0 712 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for EVAL6206Q
1.0 496 KB

Bill of Materials

Description Version Size
pdf
BOM for EVAL6206Q
1.0 8 KB

Schematic Pack

Description Version Size
pdf
EVAL6206Q schematic
1.0 29 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6206QActiveL6206QBuy Direct55.12Distributor reported inventory date: 2016-02-28
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA121
Newark Element14Order NowAMERICA10
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.