ST Life.augmented

EVAL6393FB

Low voltage full bridge reference design board featuring L6393 advanced high-voltage gate driver
  • active Active

The EVAL6393FB demonstrates how to use two L6393 drivers to drive a single-phase load through a full-bridge topology. This allows both the direction and the value of the current flowing into the load to be controlled. Typical loads, which can be effectively driven by using this topology, are single-phase BLDC motors, fans and HID lamps. Thanks to the integrated features of the L6393, the board has a very small footprint and an optimized layout, and can be simply run by applying the BUS voltage and a direction signal.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • ~150 W drive capability (50 V - 3.0 Ar.m.s.)
  • Very low area occupation, all devices and power switches in SMD package (no heatsink)
  • Fast-decay or slow-decay on-board constant off-time peak current control
  • PWM voltage mode control with overcurrent protection possible via external logic signals
  • Driver supply voltage on-board generation directly from BUS voltage
  • Carefully optimized layout

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1778: Low voltage full-bridge demonstration board based on the L6393 advanced high voltage gate driver
1.0 470 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for EVAL6393FB
1.0 182 KB

Bill of Materials

Description Version Size
pdf
EVAL6393FB BOM
2.0 45 KB
pdf
EVAL6393FB BOM
1.0.0 45 KB

Schematic Pack

Description Version Size
pdf
EVAL6393FB schematic
2.0 503 KB
pdf
EVAL6393FB schematic
1.0.0 503 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and Solutions for Factory Automation and Control
Jan 2015 3,105 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6393FBActiveL6393Buy Direct55.12Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1212
Newark Element14Order NowAMERICA20
MOUSEROrder NowWORLDWIDE101
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback