ST Life.augmented

STEVAL-IPE023V1

USB interface tool for STPMxx family of energy meter ICs
  • active Active

The STEVAL-IPE023V1 is a USB interface tool that can be used to interface boards related to the STPMxx family of energy meter ICs.

The STEVAL-IPE023V1 works as a USB bridge between energy meter boards and a PC running the appropriate GUI application to manage the specific IC.

Key Features

  • Connection to an external metrology board
  • Microcontroller to implement the bridge function allowing fast data acquisition with local buffering
  • Galvanic insulation between the metrology board connector and the microcontroller
  • USB connectivity
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

User Manual

Description Version Size
pdf
UM1750: STEVAL-IPE023V1: STPMxx programmer
1.0 796 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IPE023V1 gerber files
1.0 239 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IPE023V1 BOM
1.0 8 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IPE023V1 schematics
1.0 92 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-MOTOR004 STPMC1 software setup
STSW-STPM001 STPM32/33/34 evaluation software
STSW-IPE005 STPM01/10 GUI Evaluation Software

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
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
STEVAL-IPE023V1ActiveSTM32F103RDT6; USBLC6-2P6-111Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE371
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback