ST Life.augmented

STEVAL-IPG001V1

Gas meter Demonstration board
  • active Active

The STEVAL-IPG001V1 evaluation board is a fully functional gas meter demonstration board. It is interfaced with OMRON gas sensor and able to read/write and display various parameters on LCD e.g. configuration parameters, maintenance parameters, total consumption parameters, tariff-wise consumptions, 4 types of tampers etc.

The STEVAL-IPG001V1 also manages maximum demand (MD) calculation and communication with dual interface EEPROM (RF and I2C interface). SPIRIT-RF Sub GHz module is also supported by the board and WMBUS protocol stack is running on STM32L Microcontroller available on board.

The STEVAL-IPG001V1 also has provision of controlling gas valve by driving a motor. Connectors for external seismic detector, IrDA, STRNFC module are available for future use. Similarly footprints for external RTC, temperature sensor, USB connector are also available on the board.

pdf Download
Data Brief

Key Features

  • Nominal operating voltage from Battery: 3.3 V to 3.6 V
  • External power supply source USB/Wall adapter (5 V)
  • Low power mode current consumption (Standalone mode) : 15-20 µA
  • I2C communication interfacing with OMRON gas sensor
  • Dual Interface EEPROM support
  • Maximum gas flow rate: 6.000 m3/hr
  • Minimum gas flow rate: 0.000 m3/hr
  • No. of tampers supported: 4
  • Maximum Tariff scheduling supported: 4 (with minimum time difference between every tariff is 1 Hr in ascending order)
  • WMBUS stack running on STM32L microcontroller available on board
  • Supports Sub GHz SRD bands: 169 MHz (N mode), 868 MHz (S Mode)
  • A very low-power and High Performance RF transceiver "SPIRIT1" used for wireless communication
  • Windows application available to configure WMBUS parameters at concentrator side and reading various metering data received from the gas meter
  • Android application available for accessing various parameters of Meter from dual interface EEPROM using Smartphone through NFC
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2058: Gas meter evaluation board
1.0 306 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IPG001V1 gerber files
1.0 178 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IPG001V1 BOM
1.0 14 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IPG001V1 schematics
1.0 146 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IPG001V1 application software setup

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
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
STEVAL-IPG001V1ActiveSTM32L152VB-78Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE40
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback