STEVAL-ILD003V1
Analog wall dimmer for CFL/LED lamps based on the TS820 (EU version 220 V)-
Active
The STEVAL-ILD003V1 demonstration board is designed to propose a low-cost analog dimmer topology using a sensitive SCR TS820-600FP. The dimmer can drive typical low-consumption lamps, particularly CFL and LED dimmable lamps.
Through-hole technology is used for the most important components such as LC filter, gate resistor, turn-on delay capacitor, etc., in order to allow board modification, if needed.
The STEVAL-ILD003V1 eliminates flickering thanks to its continuous current applied through the sensitive SCR gate. This dimmer could easily replace a standard low-cost analog Triac light dimmer using a Diac-controlled circuit.
Key Features
- Operation for 2-wire wall dimmer
- Leading-edge control (compatible with all lamps commonly found on the market)
- Operation on 230 V line rms voltage (198 to 264 V) and 50 Hz or 60 Hz line frequency
- Dimmable power range with halogen, CFL and LED lamps (without heatsinks mounted on SCRs1):
3 to 350 W for 230 V rms line - Maximum operating ambient temperature: 60 °C
- Power efficiency @ 350 W / 230 V > 99%
- Standby losses @ 230 V < 0.5 W (could be reduced to 0 if potentiometer features a mechanical switch to open the circuit at minimum setting)
- RoHS compliant
- Compliance with EMC standards
IEC 61000-4-4: criteria A for more than 2 kV Compliant with EN55015 with 350 W / 230 V halogen lamp
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1471: Analog wall dimmer for CFL/LED lamps based on the TS820 (EU version 220 V)
|
3.0 | 190 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM1512: STEVAL-ILD003V1: SCR dimmer, EU version
|
2.0 | 929 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STEVAL-ILD003V1 gerber files
|
2.0.0 | 54 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-ILD003V1 BOM
|
3.0.0 | 40 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-ILD003V1 schematics
|
2.0.0 | 113 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
Energy-efficient solutions for LED lighting
|
1.0.0 | 4,215 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ILD003V1 | Active | TS820 | 99.42 |
| Ecopack2 | - | ||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||