ST Life.augmented

STEVAL-ILL045V1

9 W, A19 format Triac dimmable, high power factor, non-isolated LED driver based on the HVLED815PF (for US market)
  • active Active

The STEVAL-ILL045V1 demonstration board showcases ST’s new LED driver chip, HVLED815PF. It solves the problem of low-cost drive circuitry for LED replacements for 40 W incandescent or equivalent compact-fluorescent lamps.

The HVLED815PF is a new integrated power controller using primary-side control to achieve LED current regulation within +/-5%. (It also has primary-side voltage regulation, used here for open load protection.)

The device incorporates an 800 V avalanche-rated FET and fits a standard SO-16 package. An internal startup circuit eliminates the need for external rapid-start circuitry.

The PFC-flyback power converter operates in transition mode for the highest efficiency and best use of components.

With the addition of a few extra components the HVLED815PF is made to draw near-sinusoidal input current from the AC line.

The circuit regulates LED current over a wide range of line voltage and LED string voltage, and it is dimmable with standard Triac-based dimmers.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • 9 W output, for light equal to a range from 40 W to 60 W incandescent
  • +/-5% primary-side current regulation, no optocoupler
  • Low component count - 25 parts, including the EMI filter
  • Only 1 tight-tolerance component
  • High efficiency, > 86%
  • High power factor > 0.98 and low THD, < 20% over 90 V to 132 V range
  • Fits in 28 mm tubing, 52 mm overall length
  • Dimmable with common Triac dimmer
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1694: 9 W, A19 format Triac dimmable, high power factor, non-isolated LED driver based on the HVLED815PF (for US market)
1.0 281 KB

Application Notes

Description Version Size
pdf
AN4130: STEVAL-ILL045V1: 120 V A19 dimmable high power factor 9 W LED driver using the HVLED815PF
1.1 3,383 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL045V1 gerber files
1.0 96 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILL045V1 BOM
1.0 9 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILL045V1 schematics
1.0 50 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Off-line LED driving solutions
1.0 738 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
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
STEVAL-ILL045V1ActiveHVLED815PFBuy Direct50.22Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC21
Farnell Element14Order NowEUROPE21
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE131
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback