ST Life.augmented

STEVAL-MKI119V1

eMotion Win8: STEVAL-MKI109V2 + STEVAL-MKI108V2
  • active Active

The STEVAL-MKI119V1 demonstration board is a kit composed by STEVAL-MKI109V2 (eMotion: ST MEMS adapters motherboard based on the STM32F103) plus the STEVAL-MKI108V2 (L3GD20 and LSM303DLHC 9-axis module designed to be plugged into a standard DIL24 socket).

The STEVAL-MKI119V1 demonstration board is ready to be used for iNemoEngine_WP8 evaluation through firmware upgrade.

The STEVAL-MKI109V2 is a motherboard designed to provide users with a complete, ready-to-use platform for the evaluation of STMicroelectronics’ MEMS products.

The board features a DIL24 socket to mount all available adapters for both digital and analog output MEMS devices.

The motherboard includes a new high-performance 32-bit microcontroller STM32F103RE

which functions as a bridge between the sensor and a PC on which it is possible to use the downloadable graphical user interface (GUI) or dedicated software routines for customized applications.

The STEVAL-MKI108V2 is included in the kit and is an adapter board designed to facilitate the evaluation of the L3GD20 and LSM303DLHC product family. The demonstration board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application. The STEVAL-MKI108V2 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20 and LSM303DLHC pin-out and comes ready-to-use with the required decoupling capacitors on the Vddpower supply line.

pdf Download Datasheet

Key Features

  • Ready to support iNemoEngine_PW8
  • Compatible with all available ST EMS adapter boards
  • Controlled by the STM32F103RE high performance ARM 32-bit Cortex™-M3 CPU
  • Includes a DIL24 socket for easy MEMS adapter connection
  • 3 V on-board linear voltage regulator DFU compatible for USB microprocessor firmware update
  • USB 2.0 full-speed compliant
  • Debugging connector for SWD/JTAG
  • L3GD20 and LSM303DLHC 9-axis module designed to be plugged into a standard DIL24 socket
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1477: eMotion Win8: STEVAL-MKI109V2 + STEVAL-MKI108V2 demonstration board
1.0 179 KB

User Manual

Description Version Size
pdf
UM1486: iNEMOENgine_PW8 software package
1.0 884 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-MKI119V1 gerber files
1.0.0 76 KB

Bill of Materials

Description Version Size
pdf
STEVAL-MKI119V1 BOM
2.0.0 12 KB

Schematic Pack

Description Version Size
pdf
STEVAL-MKI119V1 schematics
1.0.0 79 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-MEMS014 Unico Lite - source code
STSW-MKI109 MEMS demonstration kit software package
iNEMOENgine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_LI3 LI3 engine LITE - source code
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI119V1ActiveBuy direct122.5Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA45
AVNETOrder nowAMERICA60
DIGIKEYOrder nowWORLDWIDE1461
MOUSEROrder nowWORLDWIDE191
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback