ST Life.augmented

M24LR-DISCOVERY

Discovery kit for M24LR04E Dual Interface EEPROM with energy harvesting
  • active Active

M24LR-DISCOVERY is a ready-to-use kit which features the M24LR04E-R Dual Interface EEPROM IC. It addresses a wide range of applications such as industrial or medical equipment and consumer electronics. This kit contains 2 different boards (see Figure 1):

pdf Download Datasheet

Key Features

  • M24LR boardM24LR04E-RMN6T/2 Dual Interface EEPROM with I2C and ISO/IEC 15693 RF interfaces, 4 Kbits of EEPROM and password protection in SO8N packageSTM8L152C6T6 8-bit microcontroller, with 8 Kbytes of Flash memorySTTS751-0WB3F, low-voltage digital temperature sensor20 x 40 mm inductive antenna etched on the PCBTwo function buttons (User and Reset)SWIM connector for programming and debuggingI2C connectorsLCD (24 segments, 4 commons)
  • RF transceiver boardCR95HF-VMD5T 13.56 MHz multi-protocol contactless transceiver IC with SPI and UART serial accessSTM32F103CB 32-bit microcontroller, with 128 Kbytes of Flash memory47 x 34 mm 13.56 MHz inductive antenna etched on PCB and associated circuitryUSB connector for communication with host PC and demonstration board powering

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1628: M24LR-DISCOVERY evaluation kit
2.0 259 KB

Application Notes

Description Version Size
pdf
AN2972: Designing an antenna for the M24LRxx-R and M24LRxxE-R dual interface I²C/RFID devices
6.1 1,480 KB

User Manual

Description Version Size
pdf
UM1589: M24LR-DISCOVERY kit user guide
2.0 740 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
dual interface EEPROM evaluation kits and boards
1.0.0 3,743 KB

Hardware Resources

Bill of Materials

Description Version Size
pdf
Bill of materials for M24LR board
33 KB
pdf
Bill of materials for RF transceiver
541 KB

Schematic Pack

Description Version Size
pdf
M24LR board Schematic
1.0 102 KB
pdf
RF transceiver board schematic
1.0 135 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-M24LR004 CR95HF development software for DEMO-CR95HF-A board
STSW-M24LR007 DEMO-CR95HF-A board project
STSW-M24LR011 M24LR/CR95 application software setup file
STSW-M24LR012 Nfcv-Reader Android App sample code
STSW-M24LR013 Antenna calculation software supporting AN2972
STSW-M24LR014 Simplified software tool to compute rectangular planar antenna inductances
STSW-M24LR015 DEMO-CR95HF-A antenna matching circuit calculation
STSW-M24LR016 M24LR board firmware

Publications and Collaterals

Flyer

Description Version Size
pdf
Dual Interface EEPROMs
2,376 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
M24LR-DISCOVERYActiveM24LR04E-RBuy direct24.02Distributor reported inventory date: 2013-05-21
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA836
AVNETOrder nowAMERICA340
NUHORIZONSOrder nowAMERICA501
ARROWOrder nowEUROPE1760
FARNELLOrder nowEUROPE5791
RS COMPONENTSOrder nowEUROPE9741
RUTRONIKOrder nowEUROPE391
DIGIKEYOrder nowWORLDWIDE1591
MOUSEROrder nowWORLDWIDE571
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback