ST Life.augmented

STM3210B-MCKIT

Motor control starter kit for STM32 (128KB flash) Performance and Access Line microcontrollers
  • active Active

The STM3210B-MCKIT motor control starter kit provides a complete development platform with all the hardware and software required to get STM32-based motor control applications started quickly, and shortens time to market by allowing developers to apply what they learn in the evaluation phase to real-world applications.

The kit comes ready-to-run with a PMSM motor or an AC induction motor (accessory). You can modify the demonstration application and develop your own motor control applications using the dedicated software libraries provided in the starter kit in conjunction with a third-party IDE and C compiler.

The Segger J-Link is included in the kit for connection to a host PC via an industry standard 20-pin JTAG connection. When connected to a host PC, the opto-isolation board provides galvanic isolation for the host PC and development tools on the 20-pin industry-standard JTAG connection.

pdf Download
Data Brief

Key Features

  • 24V DC Shinano PMSM 3-phase brushless motor
  • Motor control evaluation board featuring
  • 10-Amps 3-phase inverter
  • Single/three shunt-based motor current reading
  • Tacho/hall feedback sensors conditioning
  • On-board switched-mode power supply and wrapping area
  • STM32 evaluation board (STM3210B-EVAL) with STM32F103xB device preprogrammed with sensorless PMSM motor control application, motor control connector, color LCD and user controls (push buttons, joystick, potentiometer, etc.)
  • Opto-isolation board for galvanic isolation on 20-pin JTAG connection between application boards and development tools
  • Segger J-Link USB/JTAG in-circuit debugger/programmer
  • USB cable
  • Software CD with:
  • PMSM (sensored and sensorless) and AC induction (sensored) software libraries
  • Libraries, user manuals and spreadsheets to customize control parameters of new motors and hardware documentation
  • STM32 data sheet and reference manual

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1118: Motor control starter kit
1.1 61 KB

User Manual

Description Version Size
pdf
UM0379: STM3210B-MCKIT and STR750-MCKIT 3-phase motor control power stage
2.2 421 KB
pdf
UM0486: STM3210B-MCKIT motor control starter kit
3.2 651 KB
pdf
UM1478: STEVAL-IFN003V1: DC PMSM FOC motor drive based on the L6230 and STM32
1.0 1,176 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3210B-MCKITActiveBuy Direct1419.77Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback