ST Life.augmented

STM8/128-MCKIT

Motor control starter kit for STM8S (128KB flash) microcontrollers
  • active Active

The STM8/128-MCKIT starter kit is an integrated system designed to provide a complete, ready-to-use motor control application developed around the STMicroelectronics STM8 microcontroller.

This starter kit is particularly suited to drive 3-phase brushless motors (either AC induction or permanent magnet types) and demonstrates how effectively the STM8 microcontrollers can be used in real-world motor control applications.

However, the main advantage of the STM8/128-MCKIT is that you can use it to create your own applications and re-program the STM8 microcontroller. You can develop your own applications using the dedicated software libraries provided in the starter kit in conjunction with a third-party IDE and C compiler.

pdf Download
Data Brief

Key Features

  • Motor drive based on scalar control (BLDC or ACIM) for three-phase motors
  • Position and/or speed measurement is implemented using Hall sensors or a tachometer.
  • Sensorless control
  • The inverter is driven using the PWM modulation technique.
  • Acts as a plug-and play demo, out of the box, with the provided BLDC motor, in sensorless speed control mode
  • Operates with an AC induction motor, after reprogramming the microcontroller, in open loop or in speed control mode

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1148: STM8/128-MCKIT motor control starter kit
1.1 48 KB

User Manual

Description Version Size
pdf
UM0709: STM8/128-MCKIT motor control starter kit
2.1 1,204 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM8020 STM8S and STM8A BLDC and ACIM motor control firmware library V1.0 (UM0708)
STSW-STM8041 Configuration software for STM8S motor control kit
STSW-STM8042 STM8S motor control firmware library builder

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8/128-MCKITActiveBuy Direct1174.77Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE31
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.