ST Life.augmented

SPC56P-Discovery

Discovery Kit for SPC56 P line - with SPC560P50L5 MCU
  • active Active

The SPC560P-DISP Discovery+ kit helps to discover SPC560 P line Power Architecture Microcontrollers with full access to CPUs, GPI/O's and peripherals such as CAN, JTAG, K-Line, LIN at budget price.

Dedicated connectors allow plugging Arduino shields (Arduino-compatible).

Free ready-to-run application firmware examples are available inside SPC5Studio (www.st.com/spc5studio) to support quick evaluation and development.

SPC5Studio includes visual configurable code generation engine, board support package (BSP), start-up routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes HighTec GNU "C" compiler, with a 30-days full free trial license. SPC5Studio is available for free download.

The SPC560 P line is designed to address cost sensitive chassis, airbag, electrical hydraulic power steering (EHPS), electric power steering (EPS), and electrical motor control applications.

An E2E Community is available on ST WEB.

pdf Download
Data Brief

Key Features

  • SPC560P50L5 32-bit 64MHz e200z0h CPU;32-bit Power Architecture®Technology CPU, 576 KB Flash in an LQFP144 package.
  • Shield Connectors (Arduinocompatible).
  • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers (2 x 7 male 100mil connector).
  • Free 128 Kbyte code size limited debugging
  • Board power supply: from the USB bus (5 V supply voltage) or through external +12 V PSU.
  • All GPIOs and DSPI/USB signals accessible by a 4x37 100mil pin grid array allowing connection of an additional boards for dedicated applications.
  • CAN, K-LINE, LIN, FlexRay interfaces.
  • Main power switch.
  • Reset push button.
  • 2 potentiometers for ADC evaluation
  • 12 MHz crystal.
  • Board size 152 x 103 mm

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2227: SPC560P-DISP: Discovery+ evaluation board
2.0 128 KB

Application Notes

Description Version Size
pdf
AN4487: Getting started with SPC560P-DISP
1.0 632 KB

User Manual

Description Version Size
pdf
UM1762: SPC560P-DISP Discovery+ evaluation board
1.0 1,718 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
pdf
SPC56P-Discovery bom
20 KB
zip
SPC56P-Discovery gerber files
277 KB
pdf
SPC56P-Discovery schematics diagramm
332 KB

Related Tools and Software

Related Tools and Software

Part Number Description
EVAL-VNH5019-P2 Dual VNH5019 Motor Driver Shield for Arduino
SPC5-UDESTK-SW SPC5-UDESTK Debugging Software for Windows
SPC5-UDEDEBG PLS JTAG debugger software full license or license renewal

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPC560P-DISPActiveBuy Direct98Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA11
RUTRONIKOrder NowEUROPE21
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE101
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.