ST Life.augmented
tools

STM32Cube Embedded Software

With STM32Cube, STMicroelectronics provides a comprehensive software tool, significantly reducing development efforts, time and cost.

STM32Cube consists of (usable together or independantly):

The STM32CubeMX, featuring

  • Configuration C code generation for pin multiplexing, clock tree, peripherals and middleware setup with graphical wizards
  • Generation of IDE ready projects for a integrated development environment tool chains
  • Power consumption calculation for a user-defined application sequence
  • Direct import of STM32 Cube embedded software libraries from st.com
  • Integrated updater to keep STM32CubeMX up-to-date

STM32Cube embedded software libraries, including:

  • The HAL hardware abstraction layer, enabling portability between different STM32 devices via standardized API calls
  • A collection of Middleware components, like RTOS, USB library, file system, TCP/IP stack, Touch sensing library or Graphic Library (depending on the MCU series)

All packages come with a large number of examples and demonstration code, ready to be used with a wide range of development environments including IAR EWARM, Keil MDK or GCC-based IDEs.