ST Life.augmented

APWorkbench

Audio Processor Workbench software development suite
  • active Active

The APWorkbench software suite provides a comprehensive environment for the customer to explore, evaluate and configure devices within ST’s product portfolio for audio applications, including stereo and multi-channel amplifiers, DSP and digital MEMS microphones. The tool represents a unique solution enabling the user to conveniently evaluate, configure and tune advanced audio IPs embedded in ST’s Sound Terminal®products. Custom controls and a user-friendly graphical interface expose the complexity of today's audio devices in a simple and intuitive manner, guiding the novice through the basic configuration steps and providing acoustic expertise to tune the devices for optimal performance.

The Sound Terminal®demonstration boards can be thoroughly controlled by APWorkbench through a USB-connected interface (APWLink, STEVAL-CCA035V1).

Digital MEMS microphones can be evaluated using a specific demonstration kit, based on the STA321MP microphone processor (STSmartVoice demonstration board, STEVAL-MKI126V1 or STEVAL-MKI126V3), and connected to the PC via a USB interface (STAudioHub interface, STEVAL-MKI138V1). The STSmartVoice kit is digitally controlled by APWorkbench and the sound recorded from the microphones can be analyzed and visually represented by means of real-time virtual instrumentation (oscilloscopes, spectrum analyzers, etc.). Up to six digitally connected microphones can be processed. This comprehensive microphone kit, enhanced by the APWorkbench suite, represents a unique solution on the market and enables a digital MEMS microphone offering for the mass market.

pdf Download
Data Brief

Key Features

  • Comprehensive audio development suite based on proprietary technology from STMicroelectronics
  • Integrated Launch-Wizard with sub-family and product selector
  • Intuitive and user-friendly multi-tab interface with grouped device controls
  • Virtual scopes and FFT analyzer for real-time visualization of acquired signals (MEMS microphone kit required)
  • Specialized graphical controls to intuitively configure complex audio IPs:
  • Crossover filtering computation
  • Multi-band DRC / Limiters
  • Automated speaker compensation
  • Full access to the I2C register map of the selected product
  • Point-and-click programmable equalizer offering various types of filters:
  • Peak, low/high-pass, low/high-shelf, notch, all-pass, band-pass
  • Convenient preset memories to quickly store/recall user configurations
  • Logger window exposing all I/O transactions (I2C operations) and RAM operations, for both registers and coefficients
  • Scripting language to instruct configuration commands from either the integrated console or archived text files
  • Seamless connection with the device under test (DUT) via proprietary USB interfaces:
  • APWLink (STEVAL-CCA035V1)
  • STAudioHub (STEVAL-MKI138V1)

Software Package

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1968: Integrated development suite for Sound Terminal® amplifiers, digital audio processors and MEMS microphones
2.0 282 KB

Application Notes

Description Version Size
pdf
AN3340: Loudspeaker characterization and compensation
1.3 3,944 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
APWorkbench software for audio ICs and MEMS microphones
2,349 KB

Get Software

Top
Part Number VersionMarketing StatusOrder From ST
APWorkbench2.1.0ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.