STEVAL-CCH002V2
NRND
Design Win
HDMI and video switches demo board for STHDMI002A, STDVE103A and STMAV335

Download databrief

Product overview

Description

The STEVAL-CCH002V2 demonstrates the functions and performance of STMicroelectronics’ STHDMI002A, STDVE103A, STDVE001A, STMAV340, and STHDMI002A digital switches/equalizers, and STMAV335 and STMAV340 analog switches.

The purpose of the board is to demonstrate the capabilities of ST's video switches and buffers (while providing an example of the appropriate use of signal line protection devices in all I/O lines) for both standard analog or high-speed TMDS (transition minimized differential signaling) digital signals.

The board consists of several input/output connectors and supports VGA (RGB), Y Pb Pr (component video), DVI-I analog, CVBS (composite video) and S-video analog formats, as well as HDMI and DVI-I digital formats.

Demonstration of the various devices is achieved by setting the appropriate jumpers on the demonstration board.

Also included is a 2-line backlit LCD with16 characters-per-line, which displays the selection status as well as the control signals sensed by the preprogrammed microcontroller.

  • All features

    • RoHS compliant
    • Reset switch
    • Analog and digital switch selection jumper sets
    • DVI-I input connector
    • 16-character x 2-line alphanumeric backlit LCD
    • S-video input and output connectors
    • VGA input and output connectors
    • CVBS input and output connectors
    • Power supply section
    • Y Pb Pr input and output connector sets

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-CCH002V2
NRND
CARD Industrial Ecopack2 - - -

STEVAL-CCH002V2

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-CCH002V2

Distributor availability of STEVAL-CCH002V2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CCH002V2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CCH002V2

Supplier:

-

Core Product:

ST7FLITE39F2M6; STDVE001ABTR; STDVE103ABTR; STHDMI002ABTR; STMAV335TTR; STMAV340TTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors