ST Life.augmented

DEVKIT-M24LR-A

Development kit for M24LRxx-R
  • NRND NRND

The DEVKIT-M24LR-A is a development kit for ST Dual Interface EEPROM products which allows system designers to evaluate the I2C and RF performance and capabilities of M24LRxx devices.

RF applications can be developed using the ISO15693 13.56 MHz RF reader.

pdf Download
Data Brief

Key Features

  • Middle-range RF reader (ISO 15693, RF 13.56 MHz) interfaced via the USB bus
  • External RF reader antenna
  • Serial EEPROM USB reader interfaced through the USB bus
  • ANT1-M24LR-A antenna reference board
  • I2C cable to connect the serial EEPROM USB reader to the ANT1-M24LR-A
  • External power supply
  • Installation CD-ROM including
  • Technical documentation
  • Installation software
  • PC software

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1097: Development kit for M24LRxx Dual Interface EEPROMs
2.1 49 KB

Application Notes

Description Version Size
pdf
AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders
2.1 422 KB

User Manual

Description Version Size
pdf
UM0853: M24LRxx application software user guide
3.1 1,697 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-M24LR011 Software set up file for M24LR-DISCOVERY board
STSW-M24LR002 PC software source code example for FEIG readers to be used with LRI & M24LR products (AN3224)

Publications and Collaterals

Flyer

Description Version Size
pdf
NFC / RFID tags M24LR series
1.0 2,357 KB
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
DEVKIT-M24LR-ANRNDM24LR64-R-1316No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.