ST Life.augmented

STWORKBENCH

STWORKBENCH integrated development tool
  • active Active

STWorkbench is a state-of-the-art integrated development tool for use with a range of ST toolsets (including ST40, ST200 and STxP70) on OS21 and on the STLinux distribution.

STWorkbench is based on EclipseTM, the industry standard development platform.

STWorkbench can either be used as an integrated development environment, or users can just use the powerful debugging, tracing and profiling features on their pre-built applications (toolset dependent).

The STWorkbench environment is enhanced to provide the features required by those working in the embedded environment, such as disassembly and register views, hardware breakpoints and integrated profiling and tracing.

STWorkbench integrates seamlessly with existing "Make" systems so that you can start working immediately.

STWorkbench includes a built-in, feature-rich editor to create code, with tools to simplify source management and maintenance.

pdf Download
Data Brief

Key Features

  • Based on Eclipse
  • Provides C/C++ support with integrated C/C++ Development Tooling
  • Customized and extended for a range of STMicroelectronics toolsets
  • Supports multi-core, multi-OS development and debugging
  • Enhanced debugging, tracing and profiling
  • integrated debugging, profiling and performance monitoring
  • Execute from Command Line feature
  • fully functional console view
  • STLinux-specific features
  • managed make and debug og STLinux applications and libraries
  • integrated kernel configuration about build
  • Source editor and project configuration features
  • can import existing make systems or use built-in make control
  • supports source control plug-ins
  • Configurable and extendable
  • appearance and layout fully configurable
  • plug-in philosophy makes extension easy
  • includes a number of useful third party plug-ins

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1370: Debugging and development environment
8.0 1,053 KB

Release Notes

Description Version Size
pdf
RN0092: STWorkbench for STLinux and OS21 version 8.0.0
1.0 643 KB

Sample & Buy

Top
Part Number Marketing Status
STWORKBENCH_LNXActive
STWORKBENCH_WINActive

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.