ST Life.augmented

STLINUX

STLinux operating system
  • active Active

The STLinux 2.4 distribution and development environment provides all the software required to build Linux-based systems for ST-based platforms with an ARM or ST40 embedded processor.

The kernel can be ported to customer boards or used directly on ST reference platforms.

STLinux is open source, the majority is delivered in both binary and source form, making it easy to extend and enhance its capabilities for your specific platform.

New kernel-space code (such as additional device drivers) can be added. User-space applications, written in ANSI C or C++, can take advantage of the application level APIs provided by Linux.

A powerful set of cross-development tools make development easy. The tools include state-of-the-art system analysis and trace tools.

During development, STLinux supports a convenient network-based paradigm using ST Micro Connect to download the kernel, and also using NFS to mount the root file system.

pdf Download Datasheet

Key Features

  • Open source Linux operating system, tools and development environment based on Linux 2.6 kernel technology, ported and optimized for ARM and ST40-based platforms.
  • Full set of drivers for basic system devices. STLinux is compatible with higher level driver sets such as the STAPI and STKPI drivers for A/V.
  • Full C and C++ toolsets, based on GNU compiler technology, for both native and cross development from x86 Linux PCs.
  • Full root file system with over 600 packages.
  • Das U-Boot boot loader for boot from Flash deployment.
  • On-line network update management (based on “yum”) keeps your installation up to date with the latest STLinux releases and updates.
  • On-line support and STLinux training courses available
  • STLinux software can be downloaded free of charge from the STLinux website www.stlinux.com

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1333: Distribution and development environment for ARM and ST40 platforms
2.0 95 KB

Application Notes

Description Version Size
pdf
AN3440: I²C on STLinux
1.1 92 KB

Technical Notes & Articles

Description Version Size
pdf
TN0588: KPTrace for STLinux
1.1 358 KB

User Manual

Description Version Size
pdf
UM1616: Trace intrastructure getting started
1.0 2,098 KB

Reference Manual

Description Version Size
pdf
RM0327: Multi-Target Trace API version 1.0
1.0 300 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Getting started with Linux OS for SPEAr eMPUs
2.4 107 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
STLinux software development environment
4,631 KB

Sample & Buy

Top
Part Number VersionMarketing StatusThird Party link
STLINUX2.4Active

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback