STEVAL-ISV006V2
Up to 5 W solar battery charger with embedded MPPT based on SPV1040-
Active
The STEVAL-ISV006V2 demonstration board is based on the SPV1040 high efficiency solar battery charger with embedded MPPT. The SPV1040 device is a low power, low voltage, monolithic step-up converter with an input voltage range from 0.3 V to 5.5 V, and is capable of maximizing the energy generated by even a single solar cell (or fuel cell), where low input voltage handling capability is extremely important.
Thanks to the embedded MPPT algorithm, even under varying environmental conditions (such as irradiation, dirt, temperature) the SPV1040 offers maximum efficiency in terms of power harvested from the cells and transferred to the output.
The device employs an input voltage regulation loop, which fixes the charging battery voltage via a resistor divider. The maximum output current is set with a current sense resistor according to charging current requirements.
The SPV1040 protects itself and other application devices by stopping the PWM switching if either the maximum current threshold (up to 2 A) is reached or the maximum temperature limit (up to 155 °C) is exceeded.
The STEVAL-ISV006V2 demonstration board is supplied by a PV panel with PPKof 200 mW, which can be replaced with PV panels with PPKup to 5 W (VOC < 5 V) depending on application requirements.
The output load is a 220 mF, 5.5 V super-capacitor that can be replaced with lead-acid, NiCd or NiMh rechargeable batteries (max voltage = 5 and > VOCof the selected PV panel).
The demonstration board provides a simple charge status indicator using 2 LEDs, and 3 trimmers are available to allow setup according to the specific application requirements.
Key Features
- High-efficiency monolithic step-up DC-DC converter
- Proprietary “perturb & observe” embedded MPPT algorithm
- Very low input voltage (down to 0.3 V)
- Integrated N-channel and P-channel MOSFETs with low RON resistance
- Overcurrent and overtemperature protection
- Input reverse polarity protection
- LED charge status indicator
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1262: Up to 5 W solar battery charger with embedded MPPT based on the SPV1040
|
3.0 | 294 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN3319: STEVAL-ISV006V2: solar battery charger using the SPV1040
|
8.0 | 1,086 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
SPV1040: solar battery charger for portable
|
1.0.0 | 346 KB |
|
ST products and solutions for solar energy
|
1.0.0 | 2,135 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
Gerber files for STEVAL-ISV006V2 board
|
1.0.0 | 92 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-ISV006V2 BOM
|
2.0.0 | 8 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-ISV006V2 schematics
|
2.0.0 | 34 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISV006V2 | Active | SPV1040 | 96.57 |
| Ecopack2 | - | ||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||