ST Life.augmented

ANT1-M24LR16E

45 mm x 75 mm antenna reference board for M24LR16E-R, NOT FOR SALE
  • Evaluation Evaluation

The ANT1-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 45 mm x 75 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side.

The ANT1-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities, and to get started with their design.

To demonstrate the energy harvesting function, the ANT1-M24LR16E can be used in conjunction with ST DEMO-CR95HF-A demonstration board.

The application can be powered directly from the M24LR16E-R VOUTpin.

The ANT1-M24LR16E Gerber files can be downloaded from http://www.st.com.

pdf Download
Data Brief

Key Features

  • Ready-to-use printed circuit board (PCB) including
  • 45 mm x 75 mm 13.56 MHz inductive antenna etched on the PCB
  • M24LR16E-R Dual Interface EEPROM
  • I2C connector
  • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
  • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1444: 45 mm x 75 mm antenna reference board for the M24LR16E-R Dual Interface EEPROM
2.0 141 KB

Application Notes

Description Version Size
pdf
AN2972: Designing an antenna for the M24LRxx-R and M24LRxxE-R dual interface I²C/RFID devices
6.1 1,480 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
ANT1-M24LR16E gerber files
1.0 66 KB

Bill of Materials

Description Version Size
pdf
ANT1-M24LR16E BOM
1.0 10 KB

Schematic Pack

Description Version Size
pdf
ANT1-M24LR16E schematics
1.0 21 KB

Related Tools and Software

Related Tools and Software

Part Number Description
ANT2-M24LR16E 20 mm x 40 mm antenna reference board for M24LR16E-R, NOT FOR SALE
ANT7-M24LR16E 15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM, NOT FOR SALE
ROBOT-M24LR16E-A Demonstration board for M24LR16E-R, NOT FOR SALE
STSW-M24LR012 Nfcv-Reader Android App sample code
STSW-M24LR011 Software set up file for M24LR-DISCOVERY board
STSW-M24LR013 Antenna calculation software supporting AN2972

Publications and Collaterals

Flyer

Description Version Size
pdf
NFC / RFID tags M24LR series
1.0 2,357 KB
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
ANT1-M24LR16EEvaluationM24LR16E-R-15No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.