ST Life.augmented

STEVAL-IME003V1

STHV748 Ultrasound Pulser IC evaluation board
  • active Active

The STEVAL-IME003V1 demonstration board is designed around the STHV748 4-channel high voltage pulser, a state-of-the-art device designed for ultrasound imaging applications.

The output waveforms can be displayed directly on an oscilloscope by connecting the scope probe to the relative BNCs. 16 preset waveforms are available to test the HV pulser under varying conditions.

pdf Download
Data Brief

Key Features

  • 4-channel outputs: high voltage and low voltage BNC connectors
  • Load simulator using signal equivalent circuits
  • Possibility to set up own load simulator
  • 16 preset waveforms
  • USB connector to connect STM32 with PC and supply power to it
  • 4 MB serial Flash memory to host FPGA code and waveforms
  • Memory expansion connector to add external serial Flash
  • Connectors to supply high voltage and low voltage to the STHV748 output stage
  • LEDs to monitor the power management stage
  • Human machine interface to select, start and stop the generation of the preset waveforms
  • 25 LEDs to monitor board behavior
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1402: STHV748 Ultrasound Pulser IC evaluation board
2.0 1,220 KB

Application Notes

Description Version Size
pdf
AN3961: STEVAL-IME003V1 demonstration board based on the STHV748 ultrasound pulser
3.0 2,100 KB

User Manual

Description Version Size
pdf
UM1083: How to upgrade the waveforms on STEVAL-IME003V1, STEVAL-IME008V1 and STEVAL-IME009V1 evaluation boards
2.0 578 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IME003V1 gerber files
1.0 1,341 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IME003V1 BOM
3.0 57 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IME003V1 schematics
1.0.1 185 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IME003 STEVAL-IME003V1 factory setting configuration file
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
STEVAL-IME003V1ActiveSTHV748Buy Direct296.45Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE101
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.