ST Life.augmented

iNEMOEngine_PI3P

PI3P engine PRO - platform independent
  • active Active

The iNEMO engine is a new, advanced software engine that fuses accelerometer, gyroscope and magnetometer data to deliver accurate and reliable motion-sensing information that is easy to integrate into smart consumer devices.

The iNEMOEngine_PI3P software pack comes with the iNEMO Engine as a precompiled library for STM32F103 microcontrollers and with API example code for algorithm setup and tuning.

pdf Download
Data Brief

Key Features

  • Absolute point tracking and motion tracking accuracy
  • Immunity to magnetic interference for high performance in real-world conditions
  • Few user-calibration interruptions, enabling innovative and longer game play
  • Reliable compass heading for accurate navigation
  • Accurate direction enabling true augmented reality applications
  • Support for STM32F103 microcontrollers
  • Full tunability
  • Embedded calibration

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1422: iNEMO Engine Pro Sensor Fusion algorithm and API for STM32
2.0 865 KB

Sample & Buy

Top
Part Number VersionMarketing Status
IE_PI3P_1.03.0Active

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.