ST Life.augmented

EVALKITST7580-1

ST7580 Power Line Networking System On Chip Demonstration kit
  • active Active

Built around the ST7580 power line networking system-on-chip, this demonstration kit embeds all the functions required for a “turnkey” power line communication network: the PLC node based on the ST7580, the AC power supply (based on the ALTAIR4-900 chip) and the STM32 microcontroller, to either control the system as a standalone application or to connect the EVALKITST7580-1 to an external host.

The typical application environment consists of two or more EVALKITST7580-1s connected to the same mains line, each being controlled by a PC running the ST7580 GUI software.

pdf Download
Data Brief

Key Features

  • Suitable for point-to-multipoint 2-way power line communication (PLC) over AC mains
  • Flexible 2-board architecture:
  • EVALST7580-1, PLC board based on the ST7580 narrow-band FSK/PSK power line networking system-on-chip
  • EVLALTAIR900-M1, wide-range input voltage, 7.5 W power supply board based on the ALTAIR04-900 quasi-resonant current-mode SMPS controller
  • STM32 microcontroller hosted on the EVALST7580-1 board to handle the ST7580 device and build a standalone power line node
  • External access through several interface types: USB, SPI, I2C, USART, JTAG
  • Opportunity to save and load data to/from an external μ-SD card
  • Intuitive graphical user interface (GUI) for the Windows®environment with fully programmable transceiver parameters
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1557: ST7580 power line networking system on-chip demonstration kit
1.0 131 KB

Application Notes

Description Version Size
pdf
AN4068: ST7580 power line communication system-on-chip design guide
2.0 6,023 KB

User Manual

Description Version Size
pdf
UM1518: ST7580 power line modem demonstration kit graphical user interface (GUI)
2.0 1,866 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Setup instructions for EVALKITST7580-1 boards
1,176 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for EVALST7580-1
1.0.0 613 KB
zip
Gerber files for EVLALTAIR900-M1
2.1 187 KB

Bill of Materials

Description Version Size
pdf
EVLALTAIR900-M1 BOM
2.1 146 KB

Schematic Pack

Description Version Size
pdf
EVALST7580-1 schematic
1.0.0 70 KB
pdf
EVLALTAIR900-M1 schematic
2.1 75 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32102 STM32 Virtual COM Port Driver
STSW-ST7056 EVALKITST7580-1 GUI
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
EVALKITST7580-1ActiveST7580-245Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE80
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback