EVALSP320SPLC
SPEAr320S evaluation kit for PLC applications-
Preview
This evaluation board can be used to evaluate the SPEAr320S microprocessor with a variety of devices and especially its Media Independent Interface (MII) Automation mode.
The EVALSP320SPLC evaluation kit includes a single application board identified as "MII mode".
The SPEAr320S microprocessor is mounted on a separate CPU board, which is not included with the EVALSP320SPLC kit. It must be ordered separately with order code EVALSP320SCPU.
The EVALSP320SCPU board must be plugged on the MII mode application board.
The MII mode application board is equipped with two Ethernet, three RS-232, one RS-485, two CAN, SPI, I2C communication interfaces and MicroSD card socket with SDIO interface. There are also two general-purpose push-buttons, four LEDs, a temperature sensor and a potentiometer available for the user interface.
The application board also includes digital input/output serial/parallel connectors with a pinout compatible to many existing evaluation boards from ST.
The application board can be powered using a standard DC power supply (7 V to 30 V DC) or directly using a 24 V DC industrial mains supply.
Key Features
- 2 x Ethernet RJ-45 connectors (ST802RT1A)
- 2 x CAN DB9 plug connectors
- 3 x RS-232 DB9 plug connectors (ST3232EBTR)
- 1 x RS-485 DB9 socket connector (ST3485EBDR)
- Digital input connectors (parallel and serial) compatible with STEVAL-IFP007V1, STEVAL-IFP008V1 and STEVAL-IFP004V1 evaluation boards
- Digital output connectors (parallel and serial) compatible with STEVAL-IFP009V1, STEVAL-IFP001V1, STEVAL-IFP002V1 and STEVAL-IFP006V1 evaluation boards
- On-board temperature sensor (STLM20W87F) and potentiometer (analog input for ADC)
- Analog extension connector featuring 8 ADC lines
- General-purpose extension connector with GPIOs and I2C functionality
- DC/DC converter L7986A (+24 V / +5 V)
- MicroSD card socket
- 4 LEDs, 2 general-purpose buttons and system reset button
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1630: EVALSP320SPLC evaluation board for SPEAr320S
|
1.0 | 202 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM1509: EVALSP320SPLC evaluation board for SPEAr320S
|
2.0 | 795 KB |
|
UM1535: Getting started with SPEArĀ® Linux support package (LSP 3.2.5)
|
2.0 | 486 KB |
Release Notes
| Description | Version | Size |
|---|---|---|
|
RN0081: Linux support package (LSP) v3.2.3 for SPEAr eMPU family
|
2.0 | 218 KB |
|
RN0082: Linux support package (LSP) v3.2.5 for SPEAr eMPU family
|
1.0 | 237 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
Getting started with Linux OS for SPEAr eMPUs
|
2.4 | 107 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
EVALSP320SPLC PCB dimensions and layouts
|
1.0.0 | 463 KB |
|
EVALSP320SPLC board Gerber files
|
1.0.0 | 834 KB |
|
PCB trace length worksheet for SPEAr3xx evaluation boards
|
1.1.0 | 20 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
EVALSP320SPLC BOM
|
1.0.0 | 35 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
EVALSP320SPLC schematics
|
1.0.0 | 3,018 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-SPEAR009 | USB flasher for SPEAR |
| STSW-SPEAR010 | Root Filesystem Flash Image for NAND (small page) |
| STSW-SPEAR011 | Root Filesystem Flash Image for serial NOR |
| STSW-SPEAR012 | Root Filesystem Flash Image for NAND (large page) |
| STSW-SPEAR020 | EVALSP320S Flash Images (XLoader/U-Boot/Linux) |
Sample & Buy
Top| Part Number | Marketing Status | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVALSP320SPLC | Preview | - | No data reported, please contact our Distributors | Ecopack1 | - | |||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||