ST Life.augmented

STEVAL-MKI124V1

L3GD20, LSM303DLHC and LPS331AP 10-axis module designed to be plugged into a standard DIL 24 socket
  • NRND NRND

The STEVAL-MKI124V1 is an adapter board designed to facilitate the evaluation of the L3GD20, LSM303DLHC and LPS331AP MEMS devices. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI124V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20, LSM303DLHC and LPS331AP pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

pdf Download
Data Brief

Key Features

  • Complete L3GD20, LSM303DLHC and LPS331AP pinout for a standard DIL 24 socket
  • Fully compatible with the STEVAL-MKI109V2 motherboard
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1626: L3GD20, LSM303DLHC and LPS331AP 10-axis module for a standard DIL24 socket
2.0 164 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-MKI124V1 gerber files
1.0 32 KB

Bill of Materials

Description Version Size
pdf
STEVAL-MKI124V1 BOM
1.0 8 KB

Schematic Pack

Description Version Size
pdf
STEVAL-MKI124V1 schematics
1.0 28 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards
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
STEVAL-MKI124V1NRNDLSM303DLHC; L3GD20; LPS331AP-36Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
ARROWOrder NowEUROPE470
RUTRONIKOrder NowEUROPE61
DIGIKEYOrder NowWORLDWIDE71
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.