ST Life.augmented

STEVAL-MKI126V1

STSmartVoice demonstration board based on MP45DT02
  • active Active

The STEVAL-MKI126V1 demonstration board allows the connection of up to six microphones using the sockets provided, or through the connection of a dedicated six-microphone array.

The digital interface of the board allows the interfacing of the MIC output to the most widely used audio receivers and digital amplifiers, or permits evaluation of the MIC with generic audio measurement equipment. The filtered PWM signals allow the connection of a headset to listen to audio received through the microphones.

The fully digital path ensures a high level of processing with sound preconditioning, filtering and voice enhancement.

The main function of the STEVAL-MKI126V1 is to convert the PDM signals from the microphones into more common I2S and PWM signals.

The I2S signal is routed both on a general and interface connector. The appropriately filtered PWM signals provide an analog interface.

The STEVAL-MKI126V1 is equipped with two MP45DT02 microphones and an STA321MPL scalable digital microphone processor.

pdf Download
Data Brief

Key Features

  • 2 on-board MEMS MP45DT02 microphones
  • Capable of driving up to 6 digital MEMS microphones
  • 3 independent I2S outputs
  • Up to 10 independent 32-bit user programmable biquads per channel
  • The board is fully compatible with the:
  • STEVAL-MKI129V1/V2/V3
  • STEVAL-MKI131V1/V2/V3
  • STEVAL-MKI116V1
  • STEVAL-MKI117V1/V2
  • STEVAL-CCA035V1
  • Controllable via APWorkbench software suite
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1756: STSmartVoice demonstration board based on MP45DT02
2.0 290 KB

Application Notes

Description Version Size
pdf
AN4146: STSmartVoice demonstration board STEVAL-MKI126Vx
2.0 3,511 KB
pdf
AN4227: Audio hub demonstration kit supporting the M45DT02, MP34DB01, and MP34DT01 microphones
1.0 1,572 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-MKI126V1 gerber files
1.0 489 KB

Bill of Materials

Description Version Size
pdf
STEVAL-MKI126V1 BOM
3.0 10 KB

Schematic Pack

Description Version Size
pdf
STEVAL-MKI126V1 schematics
2.0 210 KB

Related Tools and Software

Related Tools and Software

Part Number Description
APWorkbench Audio Processor Workbench software development suite
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
STEVAL-MKI126V1ActiveSTA321MPL; MP45DT02Buy Direct99.22Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
DIGIKEYOrder NowWORLDWIDE71
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.