ST Life.augmented

STSW-M24LR002

PC software source code example for FEIG readers to be used with LRI & M24LR products (AN3224)
  • active Active

This package contains source code examples to create a PC based application (Windows®) to control the RF reader by FEIG (third party).

Several functions have been developed to control the RF transceiver using either Visual Basic 6 or C/C++ language.

The main purpose is the capability to drive the FEIG readers in order to control any ISO15693 devices such as M24LR and LRI products.

pdf Download
Data Brief

Key Features

  • The RF transceiver board is an USB based reader by FEIG (third party).
  • The software will be able to support all ISO15693 products including M24LR series.
  • Inventory, read and write commands have been implemented.
  • Sample application to transmit NDEF message to a NFC device.
  • The USB drivers and Dll are included.

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2733: Visual Basic 6 or C/C++ source code to control M24LR products through FEIG RF reader
1.0 115 KB

Sample & Buy

Top
Part Number VersionMarketing StatusOrder From ST
STSW-M24LR0023.0ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.