ST Life.augmented

STSW-M24LR011

Software set up file for M24LR-DISCOVERY board
  • active Active

This package contains the executable file to install the software and driver. It is a PC based application (Windows®).

This application has been developed to manage the ISO15693 RF products such as M24LR and LRI devices. It can be used with the RF transceiver included in the M24LR-DISCOVERY kit or with the RF USB reader developed by FEIG.

pdf Download
Data Brief

Key Features

  • The PC can control the CR95HF embedded in RF transceiver board through the USB.
  • The PC can control the USB reader by FEIG (third party).
  • This PC software is able to communicate with all ISO15693 devices such as M24LR and LRI.
  • Some demos are available in this software such as NDEF format management, Energy Harvestig features, file transfer.
  • I2C management for M24LR products can also be demonstrated using an I2C reader embedded in the M24LR-DEVKIT.
  • The USB drivers and Dll are included.

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2734: M24LR application software
1.0 216 KB

User Manual

Description Version Size
pdf
UM0863: M24LRxx/CR95HF application software installation guide
4.0 1,623 KB

Sample & Buy

Top
Part Number VersionMarketing StatusOrder From ST
STSW-M24LR0112.5ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.