ST Life.augmented

STEVAL-MKI129V3

Microphone coupon board based on the MP34DT01 digital MEMS microphone
  • active Active

The STEVAL-MKI129V3 is a daughterboard designed to be used in conjunction with the STEVAL-MKI126Vx (Smart Voice) kit, containing 4 MP34DT01 digital MEMS microphones.

The coupon concept allows easy performance test of ST MEMS microphones. When inserted in the Smart Voice board, it is possible to detach the single PCBs hosting each microphone.

pdf Download
Data Brief

Key Features

  • 4 x MP34DT01 top port digital MEMS microphones
  • Daughterboard to be used with STEVAL-MKI126Vx kit
  • Vsupply from 1.64 V to 3.6 V
  • 120 dBSPL acoustic overload point
  • Omnidirectional sensitivity
  • PDM single-bit output
  • 63 dB of SNR
  • Sensitivity -26 dBFS
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1906: Microphone coupon board based on the MP34DT01 digital MEMS microphone
1.0 319 KB

Application Notes

Description Version Size
pdf
AN4146: STSmartVoice demonstration board STEVAL-MKI126Vx
2.0 3,511 KB
pdf
AN4184: Microphone coupon boards STEVAL-MKI129Vx /MKI155Vx based on digital microphones
2.0 1,264 KB
pdf
AN4211: Guidelines for soldering MEMS microphones
4.0 688 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-MKI129V3 gerber files
2.0 528 KB

Schematic Pack

Description Version Size
pdf
STEVAL-MKI129V3 schematics
1.0 108 KB

Related Tools and Software

Related Tools and Software

Part Number Description
APWorkbench Audio Processor Workbench software development suite
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
STEVAL-MKI129V3ActiveMP34DT01Buy Direct40.42Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE51
DIGIKEYOrder NowWORLDWIDE191
MOUSEROrder NowWORLDWIDE191
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback