ST Life.augmented

STEVAL-MKI138V1

STAudioHub USB interface board based on MP34DT01 and STM32
  • active Active

The purpose of STEVAL-MKI138V1 is to provide a demonstration of decoding and streaming of digital MEMS microphone outputs.

The STEVAL-MKI138V1 demonstration board hosts the MP34DT01 (top-port digital microphone), working as a sensor and the STM32F107RC microcontroller, which functions as an audio decoder.

These microphones are analog-to-digital transducers. They are capable of sensing sound pressure and converting it to a digital signal using the PDM technique.

The STM32 microcontroller decodes the PDM signals from the microphones and streams the audio via USB.

The STEVAL-MKI138V1 is a sound card automatically recognized by the PC as an audio device. Connection is made through a USB cable, which both powers the board and streams the audio collected from the microphones to the PC.

It is also possible to use the STEVAL-MKI138V1 as an interface board for other microphone boards (STEVAL-MKI126Vx), in which case use of the APWorkbench software tool is recommended.

pdf Download
Data Brief

Key Features

  • Powered and connected to PC through USB
  • Sound card automatically recognized by the PC as an audio device.
  • MEMS microphones provide a high frequency data stream (1 to 3.25 MHz) of 1 bit digital samples (PDM technique)
  • Audio collected from the microphones is sent to the PC through USB
  • LED status indicator
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1918: STAudioHub USB interface board based on MP34DT01 and STM32
2.0 246 KB

Application Notes

Description Version Size
pdf
AN4146: STSmartVoice demonstration board STEVAL-MKI126Vx
2.0 3,511 KB
pdf
AN4184: Microphone coupon boards STEVAL-MKI129Vx /MKI155Vx based on digital microphones
2.0 1,264 KB
pdf
AN4227: Audio hub demonstration kit supporting the M45DT02, MP34DB01, and MP34DT01 microphones
1.0 1,572 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-MKI138V1 gerber files
1.0 241 KB

Bill of Materials

Description Version Size
pdf
STEVAL-MKI138V1 BOM
2.0 83 KB

Schematic Pack

Description Version Size
pdf
STEVAL-MKI138V1 schematics
1.0 1,471 KB

Related Tools and Software

Related Tools and Software

Part Number Description
APWorkbench Audio Processor Workbench software development suite
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
STEVAL-MKI138V1ActiveSTM32F107; MP34DT01Buy Direct67.37Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE100
Farnell Element14Order NowEUROPE61
DIGIKEYOrder NowWORLDWIDE241
MOUSEROrder NowWORLDWIDE101
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.